DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

EPP2038-0001 | EtherCAT P Box, 8-channel digital output, 24 V DC, 2 A, M8, with diagnostics

EPP2038-0001 | EtherCAT P Box, 8-channel digital output, 24 V DC, 2 A, M8, with diagnostics

EPP2038-0001 | EtherCAT P Box, 8-channel digital output, 24 V DC, 2 A, M8, with diagnostics

EtherCAT P signal input
EtherCAT P signal output
M8 I/O connection sockets
Signal status display
Labeling areas
Power supply status display:
Box supply (US)
Auxiliary voltage (UP)
1 | Tx+/GNDS
2 | Rx+/GNDP
3 | Rx-/UP
4 | Tx-/US
1 | +24 V DC UP
3 | GNDP
4 | Output
2-wire
3-wire
Top view 
I/O connection 
Connector assignment 
EPP2038-0001 | EtherCAT P Box, 8-channel digital output, 24 V DC, 2 A, M8, with diagnostics

EPP2038-0001 | EtherCAT P Box, 8-channel digital output, 24 V DC, 2 A, M8, with diagnostics

EtherCAT P: The one cable solution – One step closer to automation without control cabinets

EtherCAT P: The one cable solution – One step closer to automation without control cabinets

The EPP2038-0001 EtherCAT P Box is designed for processing digital/binary signals. It connects the binary control signals from the automation device on to the actuators at the process level. The outputs can handle output currents up to 2.0 A max. Short-term overload is acceptable. The outputs are short-circuit proof. The sum current of all outputs is limited to 3 A.

The signal state of the channels is indicated by LEDs. With channel-based short-circuit and open-load/broken-wire detection, the EPP2038-0001 provides effective diagnostics to ensure reliable system availability. The signal connection is established via screw-type M8 connectors.

Product status:

regular delivery

Product information

Technical dataEPP2038-0001
ProtocolEtherCAT
Bus interface2 x M8 socket, P-coded, shielded
Number of outputs8
Output connectionsM8 x 1, 3-pin, a-coded
Load typeohmic, inductive, lamp load
Nominal output voltage24 V DC (-15%/+20%)
Max. output current2 A per channel, individually short-circuit proof, ∑ 3 A
Switching timestyp. TON: 200 µs, typ. TOFF: 200 µs
Short-circuit currenttyp. 15 A
Distributed clocks
Current consumption from UStyp. 100 mA
Auxiliary power currenttyp. 20 mA + load
Diagnosticsshort-circuit, open load detection (min. load > 200 mA)
Electrical isolation500 V
Weightapprox. 165 g
Operating/storage temperature-25…+60°C/-40…+85°C
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP65/66/67 (conforms to EN 60529)/variable
Approvals/markingsCE, UL
Housing data8 x M8, 4 x M12
Dimensions (W x H x D)30 mm x 126 mm x 26.5 mm
MaterialPA6 (polyamide)
Installation2 fixing holes 3.5 mm diameter for M3

Loading content ...

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use