DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

EPP1518-0002 | EtherCAT P Box, 8-channel digital input, counter, 24 V DC, 1 kHz, M12

Image similar, may contain optional accessories
EPP1518-0002 | EtherCAT P Box, 8-channel digital input, counter, 24 V DC, 1 kHz, M12

EPP1518-0002 | EtherCAT P Box, 8-channel digital input, counter, 24 V DC, 1 kHz, M12

EtherCAT P signal input
EtherCAT P signal output
M12 I/O connection sockets
Signal status display
Labeling areas
Power supply status display:
Box supply (US)
Auxiliary voltage (UP)
1 | Tx+/GNDS
2 | Rx+/GNDP
3 | Rx-/UP
4 | Tx-/US
1 | + 24 V DC US
2 | Input B
3 | GNDS
4 | Input A
5 | n.c.
2-wire
3-wire
Top view 
I/O connection 
Connector assignment 
EPP1518-0002 | EtherCAT P Box, 8-channel digital input, counter, 24 V DC, 1 kHz, M12

EPP1518-0002 | EtherCAT P Box, 8-channel digital input, counter, 24 V DC, 1 kHz, M12

EtherCAT P: The one cable solution – One step closer to automation without control cabinets

EtherCAT P: The one cable solution – One step closer to automation without control cabinets

The EPP1518-0002 EtherCAT P Box with digital inputs acquires binary control signals from the process level and transfers them, with electrical isolation, to the controller. The signal state is indicated by LEDs; screw-type M12 connectors are used for the connection.

The input filters can be set between 0 and 100 ms via EtherCAT. The inputs 0 and 4 can be used as 32-bit up/down counters. The sensors are supplied via the control voltage US in two groups of four sensors each. This voltage is short-circuit proof. Any short circuits on the sensor side are detected and reported to the controller. The load voltage UP is not used in the input module.

Product status:

regular delivery

Product information

Technical dataEPP1518-0002
ProtocolEtherCAT
Bus interface2 x M8 socket, P-coded, shielded
SpecificationEN 61131-2, type 1/3
Number of inputs8, 2 of which can be used as 32 bit up/down counters
Input connectionsM12 x 1, 5-pin, a-coded
Counting frequencymax. 1 kHz
Nominal input voltage24 V DC (-15%/+20%)
Input filteradjustable 0…100 ms
“0” signal voltage-3…+5 V (EN 61131-2, type 3)
“1” signal voltage11…30 V (EN 61131-2, type 3)
Input currenttyp. 3 mA (EN 61131-2, type 3)
Distributed clocksyes
Sensor supplyfrom control voltage, max. 0.5 A per 4 sensors, short-circuit proof
Current consumption from UStyp. 100 mA
Electrical isolation500 V
Special featuresadjustable filters
Weightapprox. 165 g
Operating/storage temperature-25…+60°C/-40…+85°C
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Approvals/markingsCE
Protect. rating/installation pos.IP65/66/67 (conforms to EN 60529)/variable
Housing data8 x M8, 4 x M12
Dimensions (W x H x D)30 mm x 126 mm x 26.5 mm
MaterialPA6 (polyamide)
Installation2 fixing holes 3.5 mm diameter for M3

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use