DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

KL6821 | Bus Terminal, 1-channel communication interface, DALI/DALI-2, master/power supply

Image similar, may contain optional accessories
KL6821 | Bus Terminal, 1-channel communication interface, DALI/DALI-2, master/power supply

KL6821 | Bus Terminal, 1-channel communication interface, DALI/DALI-2, master/power supply

Run LED
Send LED
+24 V Power LED
Input 1
Error LED 2
Receive LED
DALI Power LED
Input 2
+24 V
Input 1
DALI+
DALI-
0 V
Input 2
DALI+
DALI-
Top view 
Contact assembly 
KL6821 | Bus Terminal, 1-channel communication interface, DALI/DALI-2, master/power supply

KL6821 | Bus Terminal, 1-channel communication interface, DALI/DALI-2, master/power supply

The KL6821 enables the connection of up to 64 DALI/DALI-2 slaves and 64 DALI-2 input devices. The KS2000 software enables simple configuration via a PC that is directly coupled with the bus coupler via an RS232 interface or via the fieldbus. Operation is done exclusively via TwinCAT function blocks. The KL6821 contains an integrated, switchable DALI bus power supply with galvanically isolated output voltage. No further components are required for the operation of the DALI/DALI-2 devices.

 

The KL6821 is certified according to DALI-2 standard.

DALI-2 part 101, version 2.0 and part 103, version 2.0

Product status:

regular delivery

Product information

Technical dataKL6821
TechnologyDALI-2
Number of channels1
Slaves/groupsmax. 64 DALI control gears (ballasts) and max. 64 control devices (input devices/application controller)
Data transfer standardDALI + DALI-2
Data transfer channels1
Data transfer rates1200 baud
Current consumption K-bustyp. 55 mA
Current consumption power contacts
Electrical isolation500 V (K-bus/DALI-bus)
Bit width in the process imageInput/Output: 6 Byte each
Configurationvia the Bus Coupler or the controller
Nominal voltage24 V DC (-15%/+20%)
Input voltage24 V DC (-15%/+20%)
Insulation voltageDALI-bus/K-bus: 1,500 V DC,
DALI-bus/power contacts: 1,500 V DC
DALI power supplymax. 250 mA (can be switched off)
Guaranteed output current220 mA
Surge voltage resistanceconstant load 275 V ACrms
Special features2 digital inputs for simplified installation; TwinCAT library: TwinCAT PLC DALI
Weightapprox. 80 g
Operating/storage temperature0…+55°C/-25…+85°C
Relative humidity95%, no condensation
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP20/variable
Approvals/markingsCE
Housing dataKL-12-8pin
Design formcompact terminal housing with signal LEDs
Materialpolycarbonate
Dimensions (W x H x D)12 mm x 100 mm x 68 mm
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Side by side mounting by means ofdouble slot and key connection
Markinglabeling of the BZxxx series
Wiringsolid conductor (s), flexible conductor (st) and ferrule (f): spring actuation by screwdriver
Connection cross-sections*: 0.08…2.5 mm²,
st*: 0.08…2.5 mm²,
f*: 0.14…1.5 mm²
Connection cross-section AWGs*: AWG28…14,
st*: AWG28…14,
f*: AWG26…16
Stripping length8…9 mm
Current load power contactsImax: 10 A

*s: solid wire; st: stranded wire; f: with ferrule

Loading content ...

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use