DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

KL6771 | Bus Terminal, 1-channel communication interface, MP-Bus, master

Image similar, may contain optional accessories
KL6771 | Bus Terminal, 1-channel communication interface, MP-Bus, master

KL6771 | Bus Terminal, 1-channel communication interface, MP-Bus, master

Run
Send
MP-Bus error
Power contact
+24 V
Power contact 0 V
MP-Bus
+24 V
0 V
Enable
Top view 
Contact assembly 
KL6771 | Bus Terminal, 1-channel communication interface, MP-Bus, master

KL6771 | Bus Terminal, 1-channel communication interface, MP-Bus, master

The MP-Bus master terminal enables direct connection of MP-Bus slave devices. The MP-Bus was developed by Belimo for connecting valves, throttle valves, air valves and fire dampers for window ventilation systems. Up to sixteen field devices, eight drives and eight sensors can be connected to the KL6771. Process data exchange is fieldbus-independent. The Bus Terminal is configured and commissioned via TwinCAT function blocks. Status LEDs directly indicate the bus status. Several KL6771 terminals can be connected to the same Bus Coupler or Bus Terminal Controller.

Product status:

regular delivery

Product information

Technical dataKL6771
TechnologyMP-Bus
Number of channels1
Data transfer standardMP-Bus
Data transfer channels1
MP-Bus devicesmax. 16 (8 drives/8 sensors)
Data transfer rates1200 baud
Bus accesspolling
Current consumption K-bustyp. 55 mA
Current consumption power contactstyp. 10 mA + load
Short-circuit proofyes
Electrical isolation500 V (K-bus/MP-Bus)
Bit width in the process imageinput/output: 12 bytes
ConfigurationTwinCAT (function blocks)
Nominal voltage24 V DC (-15%/+20%)
Input voltage24 V DC (-15%/+20%)
Special features8 drives/sensors; TwinCAT library: TwinCAT PLC MP-Bus
Weightapprox. 85 g
Operating/storage temperature0…+55°C/-25…+85°C
Relative humidity95%, no condensation
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP20/variable
Pluggable wiringfor all KSxxxx Bus Terminals
Approvals/markingsCE, UL, ATEX, IECEx
Ex markingATEX:
II 3 G Ex ec IIC T4 Gc
IECEx:
Ex ec IIC T4 Gc
Housing dataKL-12-8pinKS-12-8pin
Design formcompact terminal housing with signal LEDsterminal housing with pluggable wiring level
Materialpolycarbonate
Dimensions (W x H x D)12 mm x 100 mm x 68 mm
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Side by side mounting by means ofdouble slot and key connection
Markinglabeling of the BZxxx series
Wiringsolid conductor (s), flexible conductor (st) and ferrule (f): spring actuation by screwdriver
Connection cross-sections*: 0.08…2.5 mm²,
st*: 0.08…2.5 mm²,
f*: 0.14…1.5 mm²
s*: 0.08…1.5 mm²,
st*: 0.08…1.5 mm²,
f*: 0.14…1.5 mm²
Connection cross-section AWGs*: AWG28…14,
st*: AWG28…14,
f*: AWG26…16
s*: AWG28…16,
st*: AWG28…16,
f*: AWG26…16
Stripping length8…9 mm9…10 mm
Current load power contactsImax: 10 A

*s: solid wire; st: stranded wire; f: with ferrule

Ordering information
KL6771Bus Terminal, 1-channel communication interface, MP-Bus, master
KS6771Bus Terminal, 1-channel communication interface, MP-Bus, master, pluggable wiring

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use