Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

KL6583 | EnOcean®, radio transceiver, for KL6581

Image similar, may contain optional accessories
KL6583 | EnOcean®, radio transceiver, for KL6581

KL6583 | EnOcean®, radio transceiver, for KL6581

KL6583 | EnOcean®, radio transceiver, for KL6581

KL6583 | EnOcean®, radio transceiver, for KL6581

The KL6583 EnOcean® module enables EnOcean® data to be transmitted and received. An antenna is integrated in the device. The KL6583 module is supplied with 24 V and offers a bus connection to the KL6581 EnOcean® master terminal. Data is transmitted from the EnOcean® module to the EnOcean® master terminal via a 2-wire bus. The data is transmitted to the KL6581 and is thus available to the application. The length of the data bus may be max. 500 m. The KL6583 is addressed via an address selection switch. Up to eight KL6583 modules can be connected to a KL6581.

Product status:

regular delivery

Product information

Technical dataKL6583
TechnologyEnOcean®
Supported telegramsRPS (Repeated Switch Communication), RORG: F6, ORG: 05
1BS (1 Byte Communication), RORG: D5, ORG: 06
4BS (4 Byte Communication), RORG: A5, ORG: 07
Data transfer standardbidirectional
Connection2 x 2-wires directly at the KL6581 Bus Terminal
Data transfer rates
Cable lengthmax. 500 m
Power supplyvia KL6581 (24 V DC)
Connecting cableup to 500 m
Current consumption K-bus
Current consumption power contactstyp. 20 mA (24 V DC)
Configurationnot required
Frequency band868.35 MHz
Data transfer range300 m in the free field, 30 m within buildings
Radio telegramdepending on the sensor type (32 bits sensor ID number, unlimited number of useful bytes), send and receive
Receiving antennaintegrated in the housing
Housinground upper part for mounting (ceiling/wall) with flange connection for main housing, upper part with cable feed-through; colour: gray white (RAL 9002)
Nominal voltage24 V DC (via KL6581)
Special featuresconnection to KL6581 EnOcean® master
Dimensionsheight: 57 mm, diameter: 72 mm (round upper part for mounting); diameter: 110 mm (main housing with flange connection)
Weightapprox. 90 g
Operating temperature0…55°C
Storage temperature-25…+85°C
Relative humidity95%, no condensation
Protect. rating/installation pos.IP40/variable
Approvals/markingsCE

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use