Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

KL6581 | Bus Terminal, 1-channel communication interface, EnOcean®, master

Image similar, may contain optional accessories
KL6581 | Bus Terminal, 1-channel communication interface, EnOcean®, master

KL6581 | Bus Terminal, 1-channel communication interface, EnOcean®, master

Run
Send
Error
Receive
Power contact
+24 V DC
Power contact 0 V
A
+24 V DC
0 V
Shield
B
+24 V DC
0 V
Shield
KL6581 | Bus Terminal, 1-channel communication interface, EnOcean®, master

KL6581 | Bus Terminal, 1-channel communication interface, EnOcean®, master

The bidirectional EnOcean® technology receives signals from battery-less sensors or transmits data to actuators. With a radio signal range of 30 m, the wiring of buildings can be simplified significantly. The KL6581 EnOcean® master terminal is the link between the KL6583 EnOcean® transmitter and receiver modules and the application. Up to eight KL6583 EnOcean® transmitters and receivers can be connected to a KL6581 EnOcean® master terminal. The KL6583 modules are connected to the KL6581 via two wires for the power supply and two wires for the data bus that transmits the EnOcean® telegrams. The maximum total length of the data bus is 500 m.

Product status:

regular delivery

Product information

Technical dataKL6581
TechnologyEnOcean®
Number of channels1
Supported telegramsRPS (Repeated Switch Communication), RORG: F6, ORG: 05
1BS (1 Byte Communication), RORG: D5, ORG: 06
4BS (4 Byte Communication), RORG: A5, ORG: 07
Data transfer standard
Connection2 x 2-wires directly at the KL6583 EnOcean® module (connection of max. 8 KL6583)
Data transfer rates125 kbaud
Cable lengthmax. 500 m
Power supplyvia the K-bus
Connecting cableup to 500 m
Current consumption K-bustyp. 60 mA
Current consumption power contactstyp. 20 mA + load
Configurationnot required
Nominal voltage24 V DC (-15%/+20%)
Special featuresup to 8 KL6583 EnOcean® transmitter and receiver modules
Weightapprox. 85 g
Operating temperature0…55°C
Storage temperature-25…+85°C
Relative humidity95%, no condensation
Protect. rating/installation pos.IP20/variable
Approvals/markingsCE, UL
Housing dataKL-12-8pin
Design formcompact terminal housing with signal LEDs
Materialpolycarbonate
Dimensions (W x H x D)12 mm x 100 mm x 68 mm
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Side by side mounting by means ofdouble slot and key connection
Markinglabeling of the BZxxxx series
Wiringsolid conductor (s), flexible conductor (st) and ferrule (f): spring actuation by screwdriver
Connection cross-sections*: 0.08…2.5 mm²,
st*: 0.08…2.5 mm²,
f*: 0.14…1.5 mm²
Connection cross-section AWGs*: AWG28…14,
st*: AWG28…14,
f*: AWG26…16
Stripping length8…9 mm
Current load power contactsImax: 10 A

*s: solid wire; st: stranded wire; f: with ferrule

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use