Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

KL6301 | Bus Terminal, 1-channel communication interface, KNX/EIB

Image similar, may contain optional accessories
KL6301 | Bus Terminal, 1-channel communication interface, KNX/EIB

KL6301 | Bus Terminal, 1-channel communication interface, KNX/EIB

Run
EIB TxD
Send
EIB error
Set
EIB RxD/Power
Receive
Power contact
+24 V DC
Power contact 0 V
Set
EIB+
EIB-
Shield
Set
EIB+
EIB-
Shield
KL6301 | Bus Terminal, 1-channel communication interface, KNX/EIB

KL6301 | Bus Terminal, 1-channel communication interface, KNX/EIB

The KL6301 KNX/EIB Bus Terminal is integrated in an KNX/EIB network and can receive/transmit data from/to other KNX/EIB devices. Due to the integration in the Bus Terminal system, KNX/EIB components can also be integrated in higher-level bus systems such as Ethernet. The Bus Terminal is commissioned or configured via TwinCAT function blocks. Status LEDs directly indicate the bus status. The KNX/EIB terminal operates independent of the bus system used. Several KL6301 can be used with a single Bus Coupler or a Bus Terminal Controller. Up to 256 group addresses can be received; sending is only limited by the application.

Product status:

regular delivery

Product information

Technical dataKL6301
TechnologyKNX/EIB
Number of channels1
Data transfer standardtwisted pair (TP)
Connection2-wire
Data transfer channels1
Data transfer rates9600 baud
Bus accessCSMA/CA
Cable length
Current consumption K-bustyp. 55 mA
Current consumption power contacts
Short-circuit proofyes
Electrical isolation500 V (K-bus/EIB)
Bit width in the process imageinput/output: 24 bytes
ConfigurationTwinCAT (function blocks)
Nominal voltage24 V DC (-15%/+20%)
Input voltage24 V DC (-15%/+20%)
Special featuresTwinCAT library: TwinCAT PLC EIB
Weightapprox. 85 g
Operating temperature0…55°C
Storage temperature-25…+85°C
Relative humidity95%, no condensation
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP20/variable
Approvals/markingsCE, CCC, UL, ATEX, IECEx
Ex markingATEX:
II 3 G Ex ec IIC T4 Gc
IECEx:
Ex ec IIC T4 Gc
Housing dataKL-12-8pinKS-12-8pin
Design formcompact terminal housing with signal LEDsterminal housing with pluggable wiring level
Materialpolycarbonate
Dimensions (W x H x D)12 mm x 100 mm x 68 mm
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Side by side mounting by means ofdouble slot and key connection
Markinglabeling of the BZxxxx series
Wiringsolid conductor (s), flexible conductor (st) and ferrule (f): spring actuation by screwdriver
Connection cross-sections*: 0.08…2.5 mm²,
st*: 0.08…2.5 mm²,
f*: 0.14…1.5 mm²
s*: 0.08…1.5 mm²,
st*: 0.08…1.5 mm²,
f*: 0.14…1.5 mm²
Connection cross-section AWGs*: AWG28…14,
st*: AWG28…14,
f*: AWG26…16
s*: AWG28…16,
st*: AWG28…16,
f*: AWG26…16
Stripping length8…9 mm9…10 mm
Current load power contactsImax: 10 A

*s: solid wire; st: stranded wire; f: with ferrule

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use