The AS-Interface master terminal is an extended master according to profile M3 and enables the direct connection of AS-Interface slaves. The AS-Interface-compliant interface supports digital and analog slaves, versions 2.0 and 2.1, safety slaves and slaves with Combined Transaction Type 1 (profile S-7.3 and 7.4). Process data exchange, parameterization and the diagnosis are fieldbus-independent. Together with the different Bus Couplers, the KL6201 represents a universal AS-Interface/fieldbus gateway. Together with the BK3120, the PROFIBUS DP V1 services can be used for communication with the KL6201.
Product status:
KL6201: regular delivery
KS6201: product announcement | estimated market release on request
Product information
Technical data | KL6201 |
---|---|
Technology | AS-Interface |
Number of channels | 1 |
Number of slaves | 31 for V 2.0, 62 for V 2.1 |
Specification version | AS-Interface V 2.0, V 2.1 |
Slave types | digital and analog |
Diagnostics | power failure, slave failure, parameterization fault |
AS-Interface address
assignment | via configuration or automatic |
Cycle time | max. 5 ms (31 devices) |
Connection | 2 lines via spring force technology |
Current consumption K-bus | typ. 55 mA (K-bus), typ. 60 mA (AS-Interface) |
Current consumption power contacts | – (no power contacts) |
Electrical isolation | 500 V (AS-Interface/K-bus) |
Power contacts | no |
Bit width in the process image | selectable: 12 bytes, 22 bytes or 38 bytes, of which 6 bytes parameter interface |
Configuration | via fieldbus parameter interface, DP-V1 or Bus Coupler through KS2000 |
Weight | approx. 55 g |
Operating/storage temperature | 0…+55°C/-25…+85°C |
Relative humidity | 95%, no condensation |
Vibration/shock resistance | conforms to EN 60068-2-6/EN 60068-2-27 |
EMC immunity/emission | conforms to EN 61000-6-2/EN 61000-6-4 |
Protect. rating/installation pos. | IP20/variable |
Pluggable wiring | for all KSxxxx Bus Terminals |
Approvals/markings | CE, UL, ATEX, IECEx |
Ex marking | ATEX: II 3 G Ex ec IIC T4 Gc IECEx: Ex ec IIC T4 Gc |
Housing data | KL-12-8pin | KS-12-8pin |
---|---|---|
Design form | compact terminal housing with signal LEDs | terminal housing with pluggable wiring level |
Material | polycarbonate | |
Dimensions (W x H x D) | 12 mm x 100 mm x 68 mm | |
Installation | on 35 mm DIN rail, conforming to EN 60715 with lock | |
Side by side mounting by means of | double slot and key connection | |
Marking | labeling of the BZxxx series | |
Wiring | solid conductor (s), flexible conductor (st) and ferrule (f): spring actuation by screwdriver | |
Connection cross-section | s*: 0.08…2.5 mm², st*: 0.08…2.5 mm², f*: 0.14…1.5 mm² | s*: 0.08…1.5 mm², st*: 0.08…1.5 mm², f*: 0.14…1.5 mm² |
Connection cross-section AWG | s*: AWG28…14, st*: AWG28…14, f*: AWG26…16 | s*: AWG28…16, st*: AWG28…16, f*: AWG26…16 |
Stripping length | 8…9 mm | 9…10 mm |
Current load power contacts | Imax: 10 A |
*s: solid wire; st: stranded wire; f: with ferrule
Ordering information | |
---|---|
KL6201 | Bus Terminal, 1-channel communication interface, ASi, master, without power contacts |
KS6201 | Bus Terminal, 1-channel communication interface, ASi, master, without power contacts, pluggable wiring |
KL6201-0010 | Bus Terminal, 1-channel communication interface, ASi, master, preset to 22 bytes K-bus interface, supports up to 31 AS-Interface slaves (2 K-bus cycles), without power contacts |
KL6201-0011 | Bus Terminal, 1-channel communication interface, ASi, master, preset to 38 bytes K-bus interface, supports up to 62 AS-Interface slaves (4 K-bus cycles), without power contacts |
Loading content ...
Loading content ...
Loading content ...
Loading content ...
© Beckhoff Automation 2024 - Terms of Use