DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

KL5121 | Bus Terminal, 1-channel encoder interface, incremental, 24 V DC HTL, 250 kHz, with 4 x digital output 24 V DC, linear path control

Image similar, may contain optional accessories
KL5121 | Bus Terminal, 1-channel encoder interface, incremental, 24 V DC HTL, 250 kHz, with 4 x digital output 24 V DC, linear path control

KL5121 | Bus Terminal, 1-channel encoder interface, incremental, 24 V DC HTL, 250 kHz, with 4 x digital output 24 V DC, linear path control

A, B
Latch, gate
Output 1, 2
Output 3, 4
Power contact
+24 V
Power contact 0 V
A, B
+24 V (2x)
0 V (2x)
Latch, gate
Output 1, 2
+24 V (2x)
0 V (2x)
Output 3, 4
Top view 
Contact assembly 
KL5121 | Bus Terminal, 1-channel encoder interface, incremental, 24 V DC HTL, 250 kHz, with 4 x digital output 24 V DC, linear path control

KL5121 | Bus Terminal, 1-channel encoder interface, incremental, 24 V DC HTL, 250 kHz, with 4 x digital output 24 V DC, linear path control

The KL5121 Bus Terminal can be used to implement a linear path control. The terminal reads an incremental signal, which can be supplied by an incremental encoder or a pulse generator, and switches the outputs when the counter reaches a previously defined state. The counter states can be transmitted to the terminal by the higher-level automation device in the form of a table. The position is acquired with the aid of the latch input, which is activated/deactivated by the gate input. Up to four 24 V outputs can be switched. The LEDs indicate the states of the signals at the various inputs and outputs.

Product status:

regular delivery

Product information

Technical dataKL5121
Technologyincremental encoder interface with programmable outputs
Number of channels1 incremental encoder + 4 outputs
Encoder connectionA, B, latch, gate
Encoder operating voltage24 V DC
Counter16 bit, binary
Limit frequency1 million increments/s (with 4-fold evaluation)
Output voltage24 V
Output current0.5 A
Switching times< 100 µs
Power supply24 V DC (-15%/+20%)
Current consumption power contactstyp. 30 mA + load
Current consumption K-bustyp. 60 mA
Bit width in the process imageinput/output: 2 x 16 bit data, 2 x 8 bit control/status
Special featureselectronic camshaft controller
Weightapprox. 60 g
Operating/storage temperature0…+55°C/-25…+85°C
Relative humidity95%, no condensation
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP20/variable
Pluggable wiringfor all KSxxxx Bus Terminals
Approvals/markingsCE, UL, ATEX, IECEx
Ex markingATEX:
II 3 G Ex ec IIC T4 Gc
IECEx:
Ex ec IIC T4 Gc
Housing dataKL-24-2x8pinKS-24-2x8pin
Design formcompact terminal housing with signal LEDsterminal housing with pluggable wiring level
Materialpolycarbonate
Dimensions (W x H x D)24 mm x 100 mm x 68 mm
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Side by side mounting by means ofdouble slot and key connection
Markinglabeling of the BZxxx series
Wiringsolid conductor (s), flexible conductor (st) and ferrule (f): spring actuation by screwdriver
Connection cross-sections*: 0.08…2.5 mm²,
st*: 0.08…2.5 mm²,
f*: 0.14…1.5 mm²
s*: 0.08…1.5 mm²,
st*: 0.08…1.5 mm²,
f*: 0.14…1.5 mm²
Connection cross-section AWGs*: AWG28…14,
st*: AWG28…14,
f*: AWG26…16
s*: AWG28…16,
st*: AWG28…16,
f*: AWG26…16
Stripping length8…9 mm
Current load power contactsImax: 10 A

*s: solid wire; st: stranded wire; f: with ferrule

Ordering information
KL5121Bus Terminal, 1-channel encoder interface, incremental, 24 V DC HTL, 250 kHz, with 4 x digital output 24 V DC, linear path control
KS5121Bus Terminal, 1-channel encoder interface, incremental, 24 V DC HTL, 250 kHz, with 4 x digital output 24 V DC, linear path control, pluggable wiring

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use