DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

KL5051 | Bus Terminal, 1-channel encoder interface, SSI, bidirectional

Image similar, may contain optional accessories
KL5051 | Bus Terminal, 1-channel encoder interface, SSI, bidirectional

KL5051 | Bus Terminal, 1-channel encoder interface, SSI, bidirectional

Run LED
KOM LED
Alarm
Power contact
+5 V
Power contact 0 V
D+
CI+
D-
+5 V
0 V
CI-
Top view 
Contact assembly 
KL5051 | Bus Terminal, 1-channel encoder interface, SSI, bidirectional

KL5051 | Bus Terminal, 1-channel encoder interface, SSI, bidirectional

The bidirectional KL5051 SSI interface terminal is used to connect digital servo drives. The interface consists of two logical channels. The first channel is used to position the drive, while the second channel is used to set releases, transfer parameter data and read status information or parameter values. The 5 V DC supply voltage can be generated with the KL9505 power supply unit terminal and fed into the power contacts.

Product status:

regular delivery

Product information

Technical dataKL5051
TechnologySSI encoder interface
Number of channels1 encoder interface
Encoder connectionbinary input: D+, D-, binary output: Cl+, Cl-
Power supply5 V DC via power contacts (KL9505)
Current consumptiontyp. 85 mA without encoder
Current consumption power contactsno data
Encoder supply5 V DC
Data transfer rates1 MHz
Serial input24 bit width (variable)
Data directionbidirectional
Signal outputdifference signal (RS422)
Signal inputdifference signal (RS422)
Electrical isolation500 V (K-bus/field potential)
Current consumption K-bustyp. 75 mA
Bit width in the process imageinput/output: 2 x 16 bit data, 2 x 8 bit control/status
Special featuresbidirectional
Weightapprox. 80 g
Operating/storage temperature0…+55°C/-25…+85°C
Relative humidity95%, no condensation
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP20/variable
Pluggable wiringfor all KSxxxx Bus Terminals
Approvals/markingsCE, UL, ATEX, IECEx
Ex markingATEX:
II 3 G Ex ec IIC T4 Gc
IECEx:
Ex ec IIC T4 Gc
Housing dataKL-12-8pinKS-12-8pin
Design formcompact terminal housing with signal LEDsterminal housing with pluggable wiring level
Materialpolycarbonate
Dimensions (W x H x D)12 mm x 100 mm x 68 mm
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Side by side mounting by means ofdouble slot and key connection
Markinglabeling of the BZxxx series
Wiringsolid conductor (s), flexible conductor (st) and ferrule (f): spring actuation by screwdriver
Connection cross-sections*: 0.08…2.5 mm²,
st*: 0.08…2.5 mm²,
f*: 0.14…1.5 mm²
s*: 0.08…1.5 mm²,
st*: 0.08…1.5 mm²,
f*: 0.14…1.5 mm²
Connection cross-section AWGs*: AWG28…14,
st*: AWG28…14,
f*: AWG26…16
s*: AWG28…16,
st*: AWG28…16,
f*: AWG26…16
Stripping length8…9 mm9…10 mm
Current load power contactsImax: 10 A

*s: solid wire; st: stranded wire; f: with ferrule

Ordering information
KL5051Bus Terminal, 1-channel encoder interface, SSI, bidirectional
KS5051Bus Terminal, 1-channel encoder interface, SSI, bidirectional, pluggable wiring

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use