DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

KL5001 | Bus Terminal, 1-channel encoder interface, SSI

Image similar, may contain optional accessories
KL5001 | Bus Terminal, 1-channel encoder interface, SSI

KL5001 | Bus Terminal, 1-channel encoder interface, SSI

Run LED
Power contact
+24 V
Power contact 0 V
D+
CI+
D-
+24 V
0 V
CI-
Top view 
Contact assembly 
KL5001 | Bus Terminal, 1-channel encoder interface, SSI

KL5001 | Bus Terminal, 1-channel encoder interface, SSI

The KL5001 Bus Terminal is an SSI master and enables the direct connection of an absolute encoder with SSI (synchronous serial interface). Both singleturn and multiturn encoders are supported. The 24 V supply of the encoder can be provided directly via the connection points of the terminal. The KL9505 power supply terminal can be used for an optional 5 V encoder operating voltage.

 

Different operating modes, transmission frequencies and bit widths can be permanently set via control registers. Extensive parameterization allows optimum adaptation to different encoder types.

Product status:

regular delivery

Product information

Technical dataKL5001
TechnologySSI encoder interface
Number of channels1 encoder interface
Encoder connectionbinary input: D+, D-, binary output: Cl+, Cl-
Power supply24 V DC via power contacts
Current consumptiontyp. 20 mA without encoder
Current consumption power contactstyp. 20 mA + load
Encoder supply24 V DC via power contacts
Data transfer ratesvariable up to 1 MHz, 250 kHz default
Serial input24 bit width (variable)
Data directionread
Signal outputdifference signal (RS422)
Signal inputdifference signal (RS422)
Electrical isolation500 V (K-bus/field potential)
Current consumption K-bustyp. 25 mA
Bit width in the process imageinput: 1 x 32 bit data (1 x 8 bit control/status optional)
Weightapprox. 60 g
Operating/storage temperature-25…+60°C/-40…+85°C
Relative humidity95%, no condensation
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP20/variable
Pluggable wiringfor all KSxxxx Bus Terminals
Approvals/markingsCE, UL, ATEX, IECEx
Ex markingATEX:
II 3 G Ex ec IIC T4 Gc
IECEx:
Ex ec IIC T4 Gc
Housing dataKL-12-8pinKS-12-8pin
Design formcompact terminal housing with signal LEDsterminal housing with pluggable wiring level
Materialpolycarbonate
Dimensions (W x H x D)12 mm x 100 mm x 68 mm
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Side by side mounting by means ofdouble slot and key connection
Markinglabeling of the BZxxx series
Wiringsolid conductor (s), flexible conductor (st) and ferrule (f): spring actuation by screwdriver
Connection cross-sections*: 0.08…2.5 mm²,
st*: 0.08…2.5 mm²,
f*: 0.14…1.5 mm²
s*: 0.08…1.5 mm²,
st*: 0.08…1.5 mm²,
f*: 0.14…1.5 mm²
Connection cross-section AWGs*: AWG28…14,
st*: AWG28…14,
f*: AWG26…16
s*: AWG28…16,
st*: AWG28…16,
f*: AWG26…16
Stripping length8…9 mm9…10 mm
Current load power contactsImax: 10 A

*s: solid wire; st: stranded wire; f: with ferrule

Ordering information
KL5001Bus Terminal, 1-channel encoder interface, SSI
KS5001Bus Terminal, 1-channel encoder interface, SSI, pluggable wiring

Loading content ...

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use