Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

KL1859 | Bus Terminal, 8-channel digital input + 8-channel digital output, 24 V DC, 3 ms, 0.5 A

Image similar, may contain optional accessories
KL1859 | Bus Terminal, 8-channel digital input + 8-channel digital output, 24 V DC, 3 ms, 0.5 A

KL1859 | Bus Terminal, 8-channel digital input + 8-channel digital output, 24 V DC, 3 ms, 0.5 A

Signal
1…8
Signal
9…16
Power contact
+24 V DC
Power contact 0 V
Input 1
Input 2
Input 3
Input 4
Input 5
Input 6
Input 7
Input 8
Output 1
Output 2
Output 3
Output 4
Output 5
Output 6
Output 7
Output 8
KL1859 | Bus Terminal, 8-channel digital input + 8-channel digital output, 24 V DC, 3 ms, 0.5 A

KL1859 | Bus Terminal, 8-channel digital input + 8-channel digital output, 24 V DC, 3 ms, 0.5 A

The KL1859 digital input terminal combines eight digital inputs and eight digital outputs in one device. The signal state of the channels is indicated by LEDs. The reference ground for all inputs is the 0 V DC power contact; the outputs are fed via the 24 V power contact.

 

Special features:

  • compact design through the combination of inputs and outputs in one terminal
  • no bouncing due to mechanical switches thanks to 3 ms input filter
  • short-circuit proof outputs protected against reverse polarity with output current up to 0.5 A
  • tool-free connection by direct plug-in technology for solid wire conductors
  • increased packing density with 16 connection points in the housing of a 12 mm terminal block

Product status:

regular delivery

Product information

Technical dataKL1859
Connection technology1-wire
SpecificationEN 61131-2, type 1/3
Number of channels8 inputs + 8 outputs
Nominal voltage24 V DC (-15%/+20%)
“0” signal voltage-3…+5 V (EN 61131-2, type 1/3)
“1” signal voltage11…30 V (EN 61131-2, type 3)
Input filtertyp. 3.0 ms
Input currenttyp. 3 mA (EN 61131-2, type 3)
Load typeohmic, inductive, lamp load
Max. output current0.5 A (per channel)
Reverse voltage protectionyes
Current consumption K-bustyp. 25 mA
Current consumption power contactstyp. 15 mA + load
Electrical isolation500 V (K-bus/field potential)
Bit width in the process image8 inputs + 8 outputs
Configurationno address or configuration setting
Weightapprox. 60 g
Operating temperature0…55°C
Storage temperature-25…+85°C
Relative humidity95%, no condensation
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP20/variable (see documentation)
Approvals/markingsCE, CCC, UL, ATEX, IECEx, DNV GL
Ex markingATEX:
II 3 G Ex ec IIC T4 Gc
IECEx:
Ex ec IIC T4 Gc
Housing dataHD housing
Design formHD (High Density) housing with signal LEDs
Materialpolycarbonate
Dimensions (W x H x D)12 mm x 100 mm x 68 mm
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Side by side mounting by means ofdouble slot and key connection
Marking
Wiringsolid conductors (s): direct plug-in technique; fine-stranded conductors (st) and ferrule (f): spring actuation by screwdriver
Connection cross-sections*: 0.08…1.5 mm²,
st*: 0.25…1.5 mm²,
f*: 0.14…0.75 mm²
Stripping length8…9 mm

*s: solid wire; st: stranded wire; f: with ferrule

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use