Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

KL1362 | Bus Terminal, 2-channel digital input, break-in alarm, 24 V DC, 3 ms

Image similar, may contain optional accessories
KL1362 | Bus Terminal, 2-channel digital input, break-in alarm, 24 V DC, 3 ms

KL1362 | Bus Terminal, 2-channel digital input, break-in alarm, 24 V DC, 3 ms

Signal 1
Error 1
Signal 2
Error 2
Power contact
+24 V DC
Power contact 0 V
+Input 1
-Input 1
+Input 2
+24 V DC
0 V
-Input 2
KL1362 | Bus Terminal, 2-channel digital input, break-in alarm, 24 V DC, 3 ms

KL1362 | Bus Terminal, 2-channel digital input, break-in alarm, 24 V DC, 3 ms

The digital KL1362 input terminal analyzes the input signals of break-in sensors with the aid of a current loop. It enables safe monitoring of alarm contacts with fixed resistance ratio. In addition to the display of the switching state from the sensor, short circuit or open circuit is also detected. The LEDs display the signal states or any error states.

 

Special features:

  • direct connection of break-in sensors
  • possibility to diagnose open circuit and short circuit

Product status:

regular delivery

Product information

Technical dataKL1362
Connection technology2-wire
Specificationbreak-in alarm
Number of inputs2
Nominal voltage24 V (-15%/+20%)
“0” signal current≤ 1 mA
“1” signal current≥ 1 mA
Operating voltage5.1 V
Line interruption< 0.1 mA
Short-circuit> 3 mA
Cable resistance≤ 200 Ω
Input filter3.0 ms
Current consumption K-bustyp. 35 mA
Electrical isolation500 V (K-bus/field potential)
Bit width in the process image4 inputs
Configurationno address or configuration setting
Special featuresmonitoring of alarm contacts
Weightapprox. 55 g
Operating temperature0…55°C
Storage temperature-25…+85°C
Relative humidity95%, no condensation
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP20/variable
Pluggable wiringfor all KSxxxx Bus Terminals
Approvals/markingsCE, CCC, UL, ATEX, IECEx, DNV GL
Ex markingATEX:
II 3 G Ex ec IIC T4 Gc
IECEx:
Ex ec IIC T4 Gc
Housing dataKL-12-8pinKS-12-8pin
Design formcompact terminal housing with signal LEDsterminal housing with pluggable wiring level
Materialpolycarbonate
Dimensions (W x H x D)12 mm x 100 mm x 68 mm
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Side by side mounting by means ofdouble slot and key connection
Markinglabeling of the BZxxxx series
Wiringsolid conductor (s), flexible conductor (st) and ferrule (f): spring actuation by screwdriver
Connection cross-sections*: 0.08…2.5 mm²,
st*: 0.08…2.5 mm²,
f*: 0.14…1.5 mm²
s*: 0.08…1.5 mm²,
st*: 0.08…1.5 mm²,
f*: 0.14…1.5 mm²
Connection cross-section AWGs*: AWG28…14,
st*: AWG28…14,
f*: AWG26…16
s*: AWG28…16,
st*: AWG28…16,
f*: AWG26…16
Stripping length8…9 mm9…10 mm
Current load power contactsImax: 10 A

*s: solid wire; st: stranded wire; f: with ferrule

Ordering information
KL1362Bus Terminal, 2-channel digital input, break-in alarm, 24 V DC, 3 ms
KS1362Bus Terminal, 2-channel digital input, break-in alarm, 24 V DC, 3 ms, pluggable wiring

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use