Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

BK9103 | PROFINET Bus Coupler

Image similar, may contain optional accessories
BK9103 | PROFINET Bus Coupler

BK9103 | PROFINET Bus Coupler

Power
K-bus
Bus Coupler
supply
Input for
power contacts
Power contacts
PROFINET
Address selector
Configuration interface
PROFINET
Link/Act
10/100 Mbit/s
Link/Act
10/100 Mbit/s
BK9103 | PROFINET Bus Coupler

BK9103 | PROFINET Bus Coupler

The BK9103 Bus Coupler connects PROFINET RT with the modular, extendable electronic terminal blocks. One unit consists of one Bus Coupler, any number from 1 to 64 terminals (255 with K-bus extension) and one end terminal.

The Bus Couplers recognize the terminals to which they are connected, and perform the assignment of the inputs and outputs to the words of the process image automatically. The BK9103 Bus Coupler supports 10 Mbit/s and 100 Mbit/s Ethernet. Connection is through normal RJ45 connectors. The IP address is set on the DIP switch (offset to a freely selectable start address). In networks with DHCP (a service for the allocation of the logical IP address to the physical node address [MAC-ID]) the Bus Coupler obtains its IP address from the DHCP server.

The BK9103 contains a 3-port switch. Two ports operate external on RJ45 connectors and can be utilized. The I/O stations can thus be configured with a line topology instead of the classic star topology. In many applications this significantly reduces the wiring effort and the cabling costs. The maximum distance between two couplers is 100 m. Up to 20 BK9103 Bus Couplers are cascadable, so that a maximum line length of 2 km can be achieved.

PROFINET is the open Industrial Ethernet standard of the PNO (PROFIBUS Nutzerorganisation). Internationally established IT standards such as TCP/IP are used for communication. PROFINET RT describes the data exchange between controllers and field devices and can be used in standard Ethernet networks. Commercial switches are used for networking purposes.

Product status:

regular delivery

Product information

Technical dataBK9103
Number of Bus Terminals64 (255 with K-bus extension)
Max. number of bytes fieldbus512 byte input and 512 byte output
Digital peripheral signals512 inputs/outputs
Analog peripheral signals256 inputs/outputs
Configuration possibilityvia KS2000
ProtocolPROFINET RT (Class B)
Data transfer rates10/100 Mbit/s, automatic recognition of the transmission rate
Bus interface2 x RJ45 (2-channel switch)
Data transfer medium4 x 2 twisted pair copper cable; category 3 (10 Mbit/s), category 5 (100 Mbit/s)
Power supply24 V DC (-15%/+20%)
Input current70 mA + (total K-bus current)/4, 500 mA max.
Starting current2.5 x continuous current
Recommended fuse≤ 10 A
Current supply K-bus1750 mA
Power contactsmax. 24 V DC/max. 10 A
Electrical isolation500 V (power contact/supply voltage/fieldbus)
Topologyline or star wiring
Cascadingup to 20 BK9103 or max. line length 2 km
Distance between stations100 m between hub/switch and bus coupler or between bus coupler and bus coupler
Weightapprox. 170 g
Operating temperature-25…+60°C
Storage temperature-40…+85°C
Relative humidity95%, no condensation
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP20/variable
Approvals/markingsCE, CCC, UL, ATEX, IECEx, DNV GL
Ex markingATEX: II 3 G Ex ec IIC T4 Gc
IECEx: Ex ec IIC T4 Gc
Housing dataBKxxxx, BCxxxx
Design formcompact terminal housing with signal LEDs
Materialpolycarbonate
Dimensions (W x H x D)51 mm x 100 mm x 69 mm
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Side by side mounting by means ofdouble slot and key connection
Markinglabeling of the BZxxxx series
Wiringsolid conductor (s), flexible conductor (st) and ferrule (f): spring actuation by screwdriver
Connection cross-sections*: 0.08…2.5 mm²,
st*: 0.08…2.5 mm²,
f*: 0.14…1.5 mm²
Stripping length8…9 mm
Current load power contactsImax: 10 A

*s: solid wire; st: stranded wire; f: with ferrule

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use