DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

BX8000 | RS232/RS485 Bus Terminal Controller

Image similar, may contain optional accessories
BX8000 | RS232/RS485 Bus Terminal Controller

BX8000 | RS232/RS485 Bus Terminal Controller

Power
LEDs
K-bus
Bus Coupler
supply
Input for
power contacts
Power contacts
SSB connection
Joystick switch
LCD display for
diagnosis
Serial interface
Labeling area
BX8000 | RS232/RS485 Bus Terminal Controller

BX8000 | RS232/RS485 Bus Terminal Controller

The BX8000 Bus Terminal Controller is a stand-alone PLC. One unit consists of the BX8000 Bus Terminal Controller with up to 64 Bus Terminals and a bus end terminal. With the terminal bus extension system, the connection of up to 255 Bus Terminals is possible.

The controller is programmed via the COM1 interface. In addition, the BX8000 has a second COM port, optionally RS232 or RS485. This can be used for connecting serial devices, such as displays. In terms of their equipment and performance, the BX series Bus Terminal Controllers are positioned between the BC series Bus Terminal Controllers and the CX series Embedded PCs. The main features distinguishing BC and BX are the larger memory and the expanded interfaces of the BX. Additionally, two serial interfaces are integrated for programming and for the connection of further serial devices. The device itself comprises an illuminated LC display with two lines of 16 characters each, a joystick switch and a real-time clock. Further peripheral devices, e.g. displays, can be connected via the integrated Beckhoff Smart System Bus (SSB).

The real-time clock enables decentralized applications, for which the day of the week or the time play an important role. The areas of application for this series are similar to that for the BC series, but due to the larger memory the BX can process significantly more complex and larger programs and can manage more data locally.

Controller for stand-alone applications

Like for all other Beckhoff controllers, the TwinCAT automation software is the basis for parameterization and programming. The BX devices are programmed according to the powerful IEC 61131-3 standard in the programming languages IL, FBD, LD, SFC or ST. Users therefore have the familiar TwinCAT tools available, e.g. the PLC programming interface, the System Manager and TwinCAT Scope. Data are exchanged via the serial port (COM1).

The configuration is also carried out using TwinCAT. The fieldbus interface, the SSB bus and the real-time clock can be configured and parameterized via the System Manager. The System Manager can read all connected devices and Bus Terminals. After the parameterization, the configuration is saved on the BX via the serial interface and can be accessed again later.

Product status:

regular delivery (not recommended for new projects)

Product information

PLC dataRS232/RS485 | BX8000
ProgrammingTwinCAT (via programming interface or fieldbus)
Program memory256 kbytes
Data memory256 kbytes
Remanent data2 kbytes
Persistent data1 kbyte
Runtime system1 PLC task
PLC cycle timeapprox. 1 ms for 1,000 instructions (without I/O cycle, K-bus)
Programming languagesIEC 61131-3 (IL, LD, FBD, SFC, ST)
Online changeyes
Up/down load codeyes/yes
Technical dataBX8000
Number of Bus Terminals64 (255 with K-bus extension)
Max. number of bytes fieldbus512 byte input and 512 byte output
Max. number of bytes process image2048 byte input and 2048 byte output
Digital peripheral signals2,040 inputs/outputs
Analog peripheral signals512 inputs/outputs
Data transfer rates300 baud…115 kbaud
Bus interface
Serial interfaceCOM1: 1 x RS232, COM2: 1 x RS232 or RS485
SSBCANopen-based subsidiary bus system for the connection of further peripheral devices
Diagnostics LED2 x power supply, 2 x K-bus
DisplayFSTN display with 2 x 16 characters for diagnosis or own texts, illuminated
Switchjoystick switch for parameterisation and diagnosis
Clockbattery-powered real-time clock for time and date
Power supply24 V (-15%/+20%)
Input current140 mA + (total K-bus current)/4, 500 mA max.
Starting current2.5 x continuous current
Current supply K-bus1450 mA
Power contactsmax. 24 V DC/max. 10 A
Electrical isolation500 V (power contact/supply voltage)
Weightapprox. 250 g
Operating/storage temperature-25…+60°C/-40…+85°C
Relative humidity95%, no condensation
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP20/variable
Approvals/markingsCE, UL
Housing dataBXxxxx
Design formcompact terminal housing with signal LEDs
Materialpolycarbonate
Dimensions (W x H x D)81 mm x 100 mm x 90 mm (BX8000: 61 mm x 100 mm x 90 mm)
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Side by side mounting by means ofdouble slot and key connection
Markinglabeling of the BZxxx series
Wiringsolid conductor (s), flexible conductor (st) and ferrule (f): spring actuation by screwdriver
Connection cross-sections*: 0.08…2.5 mm²,
st*: 0.08…2.5 mm²,
f*: 0.14…1.5 mm²
Stripping length8…9 mm
Current load power contactsImax: 10 A

*s: solid wire; st: stranded wire; f: with ferrule

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use