DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

BC9191 | Building automation room controller

Image similar, may contain optional accessories
BC9191 | Building automation room controller

BC9191 | Building automation room controller

BC9191 | Building automation room controller

BC9191 | Building automation room controller

The compact BC9191 room controller has an integrated PLC and the sensor/actuator interfaces necessary for room automation. This way, it can be used as an autonomous or local controller. The BC9191 has an interface for coupling the KL6583 and can therefore transmit and receive EnOcean wireless telegrams. The K-bus interface makes extension by the entire range of Bus Terminals possible at any time.

Product status:

regular delivery

Product information

PLC dataEthernet TCP/IP | BC9191
Programmingwith TwinCAT 2 via Ethernet
Program memory48 kbytes
Data memory32 kbytes
Remanent data2 kbytes
Runtime system1 PLC task
Programming languagesIEC 61131-3 (IL, LD, FBD, SFC, ST)
Online changeyes
Technical dataBC9191
Number of Bus Terminals64
Max. number of bytes fieldbus512 byte input and 512 byte output
Ethernet interface2 x RJ45 (switched)
ProtocolTwinCAT ADS, Modbus TCP
Digital inputs3 contacts (e.g. window contact, dew point, occupancy sensor)
Analog inputs3 x 0…10 V (e.g. CO2 sensor, air quality sensor, brightness sensor)
1 x PT/Ni1000 (-20…+60 °C) for air temperature measurement
1 x resistance measurement for set value specification (0…10 KΩ)
Digital outputs1 x 10 mA, LED output (max. 24 V)
1 x 230 V AC, 10 A, relay (e.g. air heater)
3 x 230 V AC, 1 A, relay (3-stage fan)
2 x 230 V AC, 1 A, triac (e.g. valves for heating and cooling)
Analog outputs2 x 0…10 V (e.g. volumetric air flow controller)
Bus interface2 x RJ45 (switched)
Sub bus systemConnection to KL6583 (EnOcean)
Supply voltage230 V AC
Current supply K-bus200 mA
Dimensions (W x H x D)118 mm (127 mm with end cover and DIN rail mounting) x 100 mm x 70 mm
Weightapprox. 345 g
Operating/storage temperature0…+55°C/-25…+85°C
Protect. rating/installation pos.IP20/vertical
Approvals/markingsCE
Housing dataBC9191
Design formcompact controller
Materialpolycarbonate
Dimensions (W x H x D)118 mm (127 mm with end cover and DIN rail mounting) x 100 mm x 70 mm
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Side by side mounting by means ofdouble slot and key connection
Wiringspring-loaded technique with pluggable wiring level
Connection cross-sectionsee documentation
Stripping lengthsee documentation

*s: solid wire; st: stranded wire; f: with ferrule

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use