DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

ZK2000-8200-0xxx | Sensor cable, PUR, 8 x 0.25 mm², drag-chain suitable

ZK2000-8200-0xxx | Sensor cable, PUR, 8 x 0.25 mm², drag-chain suitable

ZK2000-8200-0xxx | Sensor cable, PUR, 8 x 0.25 mm², drag-chain suitable

ZK2000-8200-0xxx | Sensor cable, PUR, 8 x 0.25 mm², drag-chain suitable

ZK2000-8200-0xxx | Sensor cable, PUR, 8 x 0.25 mm², drag-chain suitable

M12, socket, straight, female, 8-pin, A‑coded – open end, 8‑wire

Product status:

regular delivery

Product information

Technical dataHead A
Installation sizeM12
Connector typesocket
Contact typefemale
Number of positions (face)8-pin
CodingA‑coded
Body colormetal
Technical dataHead B
Installation sizeopen end
Number of positions (face)8-wire
Technical dataMeterware
Cross-section (signal)8 x 0.25 mm² (AWG24)
Usedrag-chain suitable
Material jacketPUR (polyurethane)
Outer cable diameter6.6 mm ± 0.2mm (0.259" ± 0.0079")
Jacket colorblack gray (similar to RAL 7021)

For further technical details, please refer to the data sheet.

A144,0 mm
A2Ø14.50 mm
Ordering informationLength
ZK2000-8200-00202.00 m
ZK2000-8200-00303.00 m
ZK2000-8200-00404.00 m
ZK2000-8200-00505.00 m
ZK2000-8200-010010.00 m
ZK2000-8200-020020.00 m
ZK2000-8200-030030.00 m

Further length on request

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use