DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

ZK2000-6162-6xxx | Sensor cable, PUR, 4 x 0.5 mm², torsion resistant

ZK2000-6162-6xxx | Sensor cable, PUR, 4 x 0.5 mm², torsion resistant

ZK2000-6162-6xxx | Sensor cable, PUR, 4 x 0.5 mm², torsion resistant

ZK2000-6162-6xxx | Sensor cable, PUR, 4 x 0.5 mm², torsion resistant

ZK2000-6162-6xxx | Sensor cable, PUR, 4 x 0.5 mm², torsion resistant

M12, plug, straight, male, 4-pin, A-coded – M12, socket, straight, female, 4-pin, A-coded

Product status:

regular delivery

Product information

Technical dataHead A
Shieldingno
Installation sizeM12
Connector typeplug
Contact typemale
Number of positions (face)4-pin
CodingA‑coded
Body colorblack
Technical dataHead B
Shieldingno
Installation sizeM12
Connector typesocket
Contact typefemale
Number of positions (face)4-pin
CodingA‑coded
Body colorblack
Technical dataMeterware
Cross-section4 x 0.5 mm² (AWG20)
Usecapable of torsion and drag-chain suitable
Material jacketPUR (polyurethane)
Outer cable diameter6.0 mm ± 0.2 mm ("0.23622 ± 0.0079")
Jacket colorblack
A149.00 mm
A214.50 mm
B144.00 mm
B214.50 mm
Ordering informationLength
ZK2000-6162-60050.50 m
ZK2000-6162-60202.00 m
ZK2000-6162-60303.00 m
ZK2000-6162-60505.00 m
ZK2000-6162-610010.00 m
ZK2000-6162-620020.00 m
ZK2000-6162-640040.00 m

Further length on request

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use