DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

ZK2000-5152-0000 | Sensor adapter, flange

ZK2000-5152-0000 | Sensor adapter, flange

ZK2000-5152-0000 | Sensor adapter, flange

ZK2000-5152-0000 | Sensor adapter, flange

ZK2000-5152-0000 | Sensor adapter, flange

sensor adapter, flange, M12, plug, straight, male, 5-pin – M12, socket, straight, female, 5-pin

Product status:

regular delivery

Product information

Technical dataHead A
Shieldingno
Installation sizeM12
Connector typeplug
Contact typemale
Number of positions (face)5-pin
CodingA‑coded
Body colormetal
Technical dataHead B
Shieldingno
Installation sizeM12
Connector typesocket
Contact typefemale
Number of positions (face)5-pin
CodingA‑coded
Body colormetal
Ordering information
ZK2000-5152-0000sensor adapter, flange, M12, plug, straight, male, 5-pin – M12, socket, straight, female, 5-pin

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use