DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

ZK2000-2122-6xxx | Sensor cable, PUR, 3 x 0.34 mm², torsion resistant

ZK2000-2122-6xxx | Sensor cable, PUR, 3 x 0.34 mm², torsion resistant

ZK2000-2122-6xxx | Sensor cable, PUR, 3 x 0.34 mm², torsion resistant

ZK2000-2122-6xxx | Sensor cable, PUR, 3 x 0.34 mm², torsion resistant

ZK2000-2122-6xxx | Sensor cable, PUR, 3 x 0.34 mm², torsion resistant

M8, plug, straight, male, 3-pin – M8, socket, straight, female, 3-pin

Product status:

regular delivery

Product information

Technical dataHead A
Shieldingno
Installation sizeM8
Connector typeplug
Contact typemale
Number of positions (face)3-pin
CodingA‑coded
Wire terminationcrimp connection
Body colorblack
Technical dataHead B
Shieldingno
Installation sizeM8
Connector typesocket
Contact typefemale
Number of positions (face)3-pin
CodingA‑coded
Body colorblack
Technical dataMeterware
Cross-section3 x 0.34 mm² (AWG22)
Usecapable of torsion and drag-chain suitable
Material jacketPUR (polyurethane)
Outer cable diameter4.9 mm ± 0.2mm (0.193" ± 0.0079")
Jacket colorblack
A139.60 mm
B133.60 mm
B2Ø 10.1 mm
Ordering informationLength
ZK2000-2122-60202.00 m
ZK2000-2122-60303.00 m
ZK2000-2122-60505.00 m
ZK2000-2122-610010.00 m
ZK2000-2122-615015.00 m

Further length on request

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use