DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

ZK4704-0411-2xxx | Motor connection cable 0.75 mm² with itec® plug for motors with resolver, drag-chain suitable

ZK4704-0411-2xxx | Motor connection cable 0.75 mm² with itec® plug for motors with resolver, drag-chain suitable

ZK4704-0411-2xxx | Motor connection cable 0.75 mm² with itec® plug for motors with resolver, drag-chain suitable

ZK4704-0411-2xxx | Motor connection cable 0.75 mm² with itec® plug for motors with resolver, drag-chain suitable

ZK4704-0411-2xxx | Motor connection cable 0.75 mm² with itec® plug for motors with resolver, drag-chain suitable

ZK4704-0411-2xxx | Motor connection cable 0.75 mm² with itec® plug for motors with resolver, drag-chain suitable

Contact assembly

flexible, drag-chain suitable cable,

(4 x 0.75 mm² + (2 x 0.5 mm²))

suitable for:

  • AM31xx with ytec® plug
  • AM81xx with ytec® plug
  • EL7201

Product status:

regular delivery

Product information

Technical dataHead A
Installation sizeitec® (Series 915)
Connector typeplug
Contact typefemale
Number of positions (face)Power: 3+PE, Signal: 5
Mating cycles500
Wire terminationcrimp connection
Technical dataHead B
Installation sizeopen end
Number of positions (face)6-wire + shielding
Technical dataCable by meter
Operating voltage≤ 300 V
Cross-section (power)0.75 mm² (approx. AWG18)
Usedrag-chain suitable
Material jacketPUR (polyurethane)
Outer cable diameter8.8 mm ± 0.2 mm (0.3464" ± 0.0079")
Min. bending radius, fixed installation4 x outer cable diameter
Max. number of cycles10 million
Jacket colororange

For further technical details, please refer to the data sheet.

A144.00 mm
A219.00 mm
Ordering informationLength
ZK4704-0411-20101.00 m
ZK4704-0411-20303.00 m
ZK4704-0411-20505.00 m
ZK4704-0411-210010.00 m
ZK4704-0411-220020.00 m

Further length on request

© Beckhoff Automation 2025 - Terms of Use