DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

ZK4501-8022-xxxx | Motor extension cable 1 mm² with itec® plug, drag-chain suitable

ZK4501-8022-xxxx | Motor extension cable 1 mm² with itec® plug, drag-chain suitable

ZK4501-8022-xxxx | Motor extension cable 1 mm² with itec® plug, drag-chain suitable

Contact assembly

Contact assembly

ZK4501-8022-xxxx | Motor extension cable 1 mm² with itec® plug, drag-chain suitable

ZK4501-8022-xxxx | Motor extension cable 1 mm² with itec® plug, drag-chain suitable

Contact assembly

Contact assembly

Highly flexible, drag-chain suitable cable with 5 million bending cycles, max. 240 m/min, max. 30 m/s²,

min. bending radius = 81 mm (7 x OD), max. drag-chain length horizontal 20 m, vertical 5 m,

(4 x 1 mm² + (2 x 0.75 mm²) + (2 x AWG22)),

from 25 m motor choke required

The cable is UL and CSA listed.

Suitable for:

  • ZK4800-8022-xxxx
  • ZK4800-8062-xxxx
  • ZK4500-8022-xxxx
  • ZK4500-8062-xxxx

Product status:

regular delivery

Product information

Technical dataHead A
Installation sizeitec® (Series 915)
Connector typeplug
Contact typefemale
Number of positions (face)Power: 3+PE, Signal: 5
Wire terminationcrimp connection
Body colorblack, similar to RAL 9011
Technical dataHead B
Installation sizeitec® (Series 915)
Connector typesocket
Contact typemale
Number of positions (face)Power: 3+PE, Signal: 5
Wire terminationcrimp connection
Max. wire cross-sectionAWG16 (1.5 mm²)
Max. cable outer diameter10.5 - 12.0 mm
Technical dataMeterware
Cross-section (power)1.00 mm² (approx. AWG18)
Cross-section (signal)AWG22 (approx. 0.34 mm²)
Usedrag-chain suitable
Material jacketTPU (thermoplastic polyurethane)
Outer cable diameter11.6 mm ± 0.4 mm (0.4567" ± 0.0157")
Jacket colororange
A144.00 mm
A219.00 mm
B144.00 mm
B219.00 mm
Ordering informationLength
ZK4501-8022-xxxxxxxx = cable length in decimeters
xxxx = 0050example for 5 m length
sold by the meter, admissible total cable length see documentation of Servo Drive

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use