![ZK4501-8004-xxxx | Motor extension cable 2.5 mm² with M23 speedtec® plug, fixed installation](https://multimedia.beckhoff.com/media/zk4501-8004-0xxx__web_preview.png)
cables for fixed installation,
min. bending radius = 69 mm (5 x OD),
(4 x 2.5 mm² + (2 x 1 mm²) + (2 x AWG22)),
from 25 m motor choke required
The cable is UL and CSA listed.
suitable for:
- ZK4800-8004-xxxx
- ZK4800-8024-xxxx
- ZK4800-8064-xxxx
- ZK4800-8524-xxxx
- ZK4500-8004-xxxx
- ZK4500-8024-xxxx
- ZK4500-8064-xxxx
- ZK4704-0404-2xxx
- ZK4704-0424-2xxx
Product status:
regular delivery
Product information
Technical data | Head A |
---|---|
Installation size | M23 |
Connector type | plug |
Contact type | female |
Number of positions (face) | Power: 3+PE, Signal: 5 |
Wire termination | crimp connection |
Body color | metal |
Technical data | Head B |
---|---|
Installation size | M23 |
Connector type | socket |
Contact type | male |
Number of positions (face) | Power: 3+PE, Signal: 5 |
Wire termination | crimp connection |
Body color | metal |
Technical data | Meterware |
---|---|
Cross-section (power) | 2.50 mm² (approx. AWG14) |
Cross-section (signal) | AWG22 (approx. 0.34 mm²) |
Use | fixed installation |
Material jacket | PVC (polyvinyl chloride) |
Outer cable diameter | 13,8 mm ± 0,4 mm (0,5433" ± 0,0157") |
Jacket color | orange |
![](https://multimedia.beckhoff.com/media/M23P-M23P__web_dimensions.gif)
A1 | 79.00 mm |
A2 | 28.00 mm |
B1 | 70.00 mm |
B2 | 20.00 mm |
Ordering information | Length |
---|---|
ZK4501-8004-xxxx | xxxx = cable length in decimeters |
xxxx = 0050 | example for 5 m length |
sold by the meter, admissible total cable length see documentation of Servo Drive |
Loading content ...
Loading content ...
© Beckhoff Automation 2024 - Terms of Use