DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

ZK4500-8024-xxxx | Motor connection cable 2.5 mm² with M23 speedtec® plug, drag-chain suitable

ZK4500-8024-xxxx | Motor connection cable 2.5 mm² with M23 speedtec® plug, drag-chain suitable

ZK4500-8024-xxxx | Motor connection cable 2.5 mm² with M23 speedtec® plug, drag-chain suitable

ZK4500-8024-xxxx | Motor connection cable 2.5 mm² with M23 speedtec® plug, drag-chain suitable

ZK4500-8024-xxxx | Motor connection cable 2.5 mm² with M23 speedtec® plug, drag-chain suitable

ZK4500-8024-xxxx | Motor connection cable 2.5 mm² with M23 speedtec® plug, drag-chain suitable

Contact assembly

highly flexible, drag-chain suitable cable with 5 mio. bending cycles, max. 240 m/min, max. 30 m/s²,

min. bending radius = 97 mm (7 x OD), max. drag-chain length horizontal 20 m, vertical 5 m,

(4 x 2.5 mm² + (2 x 1 mm²) + (2 x AWG22)),

from 25 m motor choke required

The cable is UL and CSA listed.

suitable for:

  • AM8x4x up to AM8x6x (up to winding code P)
  • AL806x (winding code M to Q)
  • AX5000 (18…25 A)

Product status:

regular delivery

Product information

Technical dataHead A
Installation sizeM23
Connector typeplug
Contact typefemale
Number of positions (face)Power: 3+PE, Signal: 5
Mating cycles500
Wire terminationcrimp connection
Technical dataHead B
Installation sizePitch dimension 7.62 mm
Connector typeplug
Contact typefemale
Number of positions (face)4-pin
Mating cycles25
Wire terminationClamping yoke connection
Max. wire cross-sectionAWG24 ... AWG8 (0.2 mm² ... 10 mm²)
Technical dataHead C
Installation sizePitch dimension 3.50 mm
Connector typeplug
Contact typefemale
Number of positions (face)5-pin
Mating cycles25
Wire terminationClamping yoke connection
Max. wire cross-sectionAWG28 ... AWG14 (0.2 mm² ... 1.5 mm²)
Technical dataCable by meter
Operating voltagemax. 1000 V AC (UL), Uo/U 600/1000 V (VDE)
Cross-section (power)2.50 mm² (approx. AWG14)
Cross-section (signal)AWG22 (approx. 0.34 mm²)
Usedrag-chain suitable
Material jacketTPU (thermoplastic polyurethane)
Outer cable diameter13.9 mm ± 0.4 mm (0.5472" ± 0.0157")
Min. bending radius, fixed installation5 x outer cable diameter
Max. number of cycles5 million
Jacket colororange

For further technical details, please refer to the data sheet.

A179.00 mm
A228.00 mm
B145.00 mm
B245.00 mm
C119.00 mm
C225.00 mm
Ordering informationLength
ZK4500-8024-xxxxxxxx = cable length in decimeters
xxxx = 0050example for 5 m length
sold by the meter, admissible total cable length see documentation of Servo Drive

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use