DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

ZK7A30-3031-Bxxx | B23, ENP cable, PUR, 3 G 4.0 mm² + 2 x 1.5 mm² + (1 x 4 x AWG26), fixed installation, key 3 (user-defined voltage), XTS

ZK7A30-3031-Bxxx | B23, ENP cable, PUR, 3 G 4.0 mm² + 2 x 1.5 mm² + (1 x 4 x AWG26), fixed installation, key 3 (user-defined voltage), XTS

ZK7A30-3031-Bxxx | B23, ENP cable, PUR, 3 G 4.0 mm² + 2 x 1.5 mm² + (1 x 4 x AWG26), fixed installation, key 3 (user-defined voltage), XTS

ZK7A30-3031-Bxxx | B23, ENP cable, PUR, 3 G 4.0 mm² + 2 x 1.5 mm² + (1 x 4 x AWG26), fixed installation, key 3 (user-defined voltage), XTS

ZK7A30-3031-Bxxx | B23, ENP cable, PUR, 3 G 4.0 mm² + 2 x 1.5 mm² + (1 x 4 x AWG26), fixed installation, key 3 (user-defined voltage), XTS

One Cable Automation (OCA): The hybrid connector for all applications

One Cable Automation (OCA): The cabling philosophy for distributed automation technology

One Cable Automation (OCA): The single-cable solution for supplying distributed automation technology

Hybrid connector series: Cabling options and application examples

One Cable Automation (OCA): The hybrid connector for all applications

One Cable Automation (OCA): The cabling philosophy for distributed automation technology

One Cable Automation (OCA): The single-cable solution for supplying distributed automation technology

Hybrid connector series: Cabling options and application examples

Product status:

regular delivery

Product information

Technical dataHead A
Installation sizeB23
Connector typeplug
Contact typemale+female
Number of positions (face)pins 4+PE+4
CodingEtherCAT-coded
Wire terminationcrimp connection
Body colorblack
Technical dataHead B
Installation sizeB23
Connector typeplug
Contact typefemale+male
Number of positions (face)pins 4+PE+4
CodingEtherCAT-coded
Wire terminationcrimp connection
Body colorblack
Technical dataMeterware
Cross-section (Ethernet)1 x 4 x 0.14 mm² (AWG26)
Cross-section (power)3 x 4.0 mm² (approx. AWG12)
Cross-section (signal)2 x 1.5 mm² (approx. AWG16)
Usefixed installation
Material jacketPUR (polyurethane)
Outer cable diameter10.9 mm ± 0.4 mm (0.429" ± 0.0157")
Jacket colorblack (similar to RAL 9005) with yellow stripe (similar to RAL 1003)
A193.60 mm
A228.50 mm
B193.60 mm
B228.50 mm
Ordering informationLength
ZK7A30-3031-B0101.00 m
ZK7A30-3031-B0202.00 m
ZK7A30-3031-B0252.50 m
ZK7A30-3031-B0303.00 m
ZK7A30-3031-B0404.00 m
ZK7A30-3031-B0505.00 m
ZK7A30-3031-B0707.00 m
ZK7A30-3031-B0808.00 m
ZK7A30-3031-B10010.00 m
ZK7A30-3031-B11011.00 m
ZK7A30-3031-B12012.00 m
ZK7A30-3031-B15015.00 m
ZK7A30-3031-B16016.00 m
ZK7A30-3031-B18018.00 m
ZK7A30-3031-B20020.00 m
ZK7A30-3031-B25025.00 m

Further length on request

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use