DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

ZK7A26-3031-0xxx | B23, ECP cable, PUR, 3 G 2.5 mm² + 2 x 1.5 mm² (1 x 4 x AWG22), drag-chain suitable, key 3 (user-defined voltage)

ZK7A26-3031-0xxx | B23, ECP cable, PUR, 3 G 2.5 mm² + 2 x 1.5 mm² (1 x 4 x AWG22), drag-chain suitable, key 3 (user-defined voltage)

ZK7A26-3031-0xxx | B23, ECP cable, PUR, 3 G 2.5 mm² + 2 x 1.5 mm² (1 x 4 x AWG22), drag-chain suitable, key 3 (user-defined voltage)

ZK7A26-3031-0xxx | B23, ECP cable, PUR, 3 G 2.5 mm² + 2 x 1.5 mm² (1 x 4 x AWG22), drag-chain suitable, key 3 (user-defined voltage)

ZK7A26-3031-0xxx | B23, ECP cable, PUR, 3 G 2.5 mm² + 2 x 1.5 mm² (1 x 4 x AWG22), drag-chain suitable, key 3 (user-defined voltage)

One Cable Automation (OCA): The hybrid connector for all applications

One Cable Automation (OCA): The cabling philosophy for distributed automation technology

One Cable Automation (OCA): The single-cable solution for supplying distributed automation technology

Hybrid connector series: Cabling options and application examples

One Cable Automation (OCA): The hybrid connector for all applications

One Cable Automation (OCA): The cabling philosophy for distributed automation technology

One Cable Automation (OCA): The single-cable solution for supplying distributed automation technology

Hybrid connector series: Cabling options and application examples

EtherCAT P cable, ECP, PUR, drag-chain suitable, B23, plug, straight, female+ female, pins 5+4, P-coded – B23, plug, straight, male+male, pins 5+4, P-coded

 

Product status:

regular delivery

Product information

Technical dataHead A
Installation sizeB23
Connector typeplug
Contact typemale+male
Number of positions (face)pins 4+PE+4
CodingP-coded
Wire terminationcrimp connection
Body colorblack
Technical dataHead B
Installation sizeB23
Connector typeplug
Contact typefemale+ female
Number of positions (face)pins 4+PE+4
CodingP-coded
Wire terminationcrimp connection
Body colorblack
Technical dataMeterware
Cross-section (Ethernet)1 x 4 x 0.34 mm² (AWG22)
Cross-section (power)3 x 2.5 mm² (approx. AWG14) + 2 x 1.5 mm² (approx. AWG16)
Usedrag-chain suitable
Material jacketPUR (polyurethane)
Outer cable diameter11.9 mm ± 0.4 mm (0.469" ± 0.0157")
Jacket colorblack (similar to RAL 9005) with red stripe (similar to RAL 3020)
A193.60 mm
A228.50 mm
B193.60 mm
B228.50 mm
Ordering informationLength
ZK7A26-3031-00040.40 m
ZK7A26-3031-00101.00 m
ZK7A26-3031-00151.50 m
ZK7A26-3031-00202.00 m
ZK7A26-3031-00252.50 m
ZK7A26-3031-00303.00 m
ZK7A26-3031-00353.50 m
ZK7A26-3031-00404.00 m
ZK7A26-3031-00505.00 m
ZK7A26-3031-00606.00 m
ZK7A26-3031-00707.00 m
ZK7A26-3031-00808.00 m
ZK7A26-3031-00909.00 m
ZK7A26-3031-010010.00 m
ZK7A26-3031-015015.00 m
ZK7A26-3031-020020.00 m

Further length on request

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use