DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

ZK7672-AS00-0xxx | B17, Power cable, 5 G 1,5 mm² + 2 x 0,75 mm², fixed installation, key 2 (400 V AC)

ZK7672-AS00-0xxx | B17, Power cable, 5 G 1,5 mm² + 2 x 0,75 mm², fixed installation, key 2 (400 V AC)

ZK7672-AS00-0xxx | B17, Power cable, 5 G 1,5 mm² + 2 x 0,75 mm², fixed installation, key 2 (400 V AC)

ZK7672-AS00-0xxx | B17, Power cable, 5 G 1,5 mm² + 2 x 0,75 mm², fixed installation, key 2 (400 V AC)

ZK7672-AS00-0xxx | B17, Power cable, 5 G 1,5 mm² + 2 x 0,75 mm², fixed installation, key 2 (400 V AC)

B17, flange, straight, short, female+ female, pins 5+2, square flange, P-coded – open end

Product status:

regular delivery

Product information

Technical dataHead A
Installation sizeB17
Connector typesquare flange
Contact typefemale+ female
Number of positions (face)pins 5+2
CodingP-coded
Wire terminationcrimp connection
Technical dataHead B
Installation sizeopen end
Number of positions (face)7-wire
Technical dataMeterware
Cross-section (power)5 x 1.5 mm² (approx. AWG16) + 2 x 0.75 mm² (approx. AWG18)

For further technical details, please refer to the data sheet.

Ordering informationLength
ZK7672-AS00-00050.50 m
ZK7672-AS00-00101.00 m
ZK7672-AS00-00202.00 m

Further length on request

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use