DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

ZK7672-3031-3xxx | Power cable, PVC, fixed installation, 5 G 1.5 mm² + 2 x 0,75 mm², key 2

ZK7672-3031-3xxx | Power cable, PVC, fixed installation, 5 G 1.5 mm² + 2 x 0,75 mm², key 2

ZK7672-3031-3xxx | Power cable, PVC, fixed installation, 5 G 1.5 mm² + 2 x 0,75 mm², key 2

ZK7672-3031-3xxx | Power cable, PVC, fixed installation, 5 G 1.5 mm² + 2 x 0,75 mm², key 2

ZK7672-3031-3xxx | Power cable, PVC, fixed installation, 5 G 1.5 mm² + 2 x 0,75 mm², key 2

I/O accessory portfolio: Connection technology innovations

SPS 2024, day 2: Beckhoff Live + Interactive, November 13, 2024

I/O accessory portfolio: Connection technology innovations

SPS 2024, day 2: Beckhoff Live + Interactive, November 13, 2024

B17 plug, straight, male+male, 5+2 pin, - B17, plug, straight, female+female, 5+2 pin

Product status:

regular delivery

Product information

Technical dataHead A
Installation sizeB17
Connector typeplug
Contact typemale+male
Number of positions (face)pins 5+2
Wire terminationcrimp connection
Body colormetal
Technical dataHead B
Installation sizeB17
Connector typeplug
Contact typefemale+ female
Number of positions (face)pins 5+2
Wire terminationcrimp connection
Body colormetal
Technical dataMeterware
Cross-section2 x 0.75 mm² (AWG18) + 5 x 1.5 mm² (AWG16)
Usefixed installation
Material jacketPVC (polyvinyl chloride)
Outer cable diameter12.4 mm ± 0.3 mm (0.4882" ± 0.0118")
Jacket colorblack (similar to RAL9005)

For further technical details, please refer to the data sheet.

Ordering informationLength
ZK7672-3031-30020.20 m
ZK7672-3031-30030.30 m
ZK7672-3031-30040.40 m
ZK7672-3031-30050.50 m
ZK7672-3031-30060.60 m
ZK7672-3031-30070.70 m
ZK7672-3031-30101.00 m
ZK7672-3031-30202.00 m
ZK7672-3031-30222.20 m
ZK7672-3031-30303.00 m
ZK7672-3031-30505.00 m

Further length on request

Loading content ...

© Beckhoff Automation 2024 - Terms of Use