DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

ZK7624-2425-0xxx | B17, ECP cable, PUR, 4 x 1.5 mm² + (1 x 4 x AWG22), drag-chain suitable, key 2

ZK7624-2425-0xxx | B17, ECP cable, PUR, 4 x 1.5 mm² + (1 x 4 x AWG22), drag-chain suitable, key 2

ZK7624-2425-0xxx | B17, ECP cable, PUR, 4 x 1.5 mm² + (1 x 4 x AWG22), drag-chain suitable, key 2

ZK7624-2425-0xxx | B17, ECP cable, PUR, 4 x 1.5 mm² + (1 x 4 x AWG22), drag-chain suitable, key 2

ZK7624-2425-0xxx | B17, ECP cable, PUR, 4 x 1.5 mm² + (1 x 4 x AWG22), drag-chain suitable, key 2

One Cable Automation (OCA): The hybrid connector for all applications

One Cable Automation (OCA): The cabling philosophy for distributed automation technology

One Cable Automation (OCA): The single-cable solution for supplying distributed automation technology

Hybrid connector series: Cabling options and application examples

One Cable Automation (OCA): The hybrid connector for all applications

One Cable Automation (OCA): The cabling philosophy for distributed automation technology

One Cable Automation (OCA): The single-cable solution for supplying distributed automation technology

Hybrid connector series: Cabling options and application examples

EtherCAT P cable, ECP, PUR, drag-chain suitable, B17, plug, straight, female+ female, pins 4+4, P-coded – B17, plug, straight, male+male, pins 4+4, P-coded

Product status:

regular delivery

Product information

Technical dataHead A
Installation sizeB17
Connector typeplug
Contact typemale+male
Number of positions (face)pins 4+4
CodingP-coded
Wire terminationcrimp connection
Body colorblack
Technical dataHead B
Installation sizeB17
Connector typeplug
Contact typefemale+ female
Number of positions (face)pins 4+4
CodingP-coded
Wire terminationcrimp connection
Body colorblack
Technical dataMeterware
Cross-section (Ethernet)1 x 4 x 0.34 mm² (AWG22)
Cross-section (power)4 x 1.5 mm² (approx. AWG16)
Usedrag-chain suitable
Material jacketPUR (polyurethane)
Outer cable diameter10.8 mm ± 0.2 mm ("0.4252 ± 0.0079")
Jacket colorblack (similar to RAL 9005) with yellow stripe (similar to RAL 1003)

For further technical details, please refer to the data sheet.

A173.60 mm
A223.00 mm
B173.60 mm
B223.00 mm
Ordering informationLength
ZK7624-2425-0xxx

Further length on request

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use