DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

ZK7314-3000-Axxx | B23, ENP cable, PUR, 51x4xAWG22, Gdrag-chain 4.0 mm² + (1 x 4 x AWG22), drag-chain suitable, key 1 (2 x 24 V DC + PE)suitable

ZK7314-3000-Axxx | B23, ENP cable, PUR, 51x4xAWG22, Gdrag-chain 4.0 mm² + (1 x 4 x AWG22), drag-chain suitable, key 1 (2 x 24 V DC + PE)suitable

ZK7314-3000-Axxx | B23, ENP cable, PUR, 51x4xAWG22, Gdrag-chain 4.0 mm² + (1 x 4 x AWG22), drag-chain suitable, key 1 (2 x 24 V DC + PE)suitable

ZK7314-3000-Axxx | B23, ENP cable, PUR, 51x4xAWG22, Gdrag-chain 4.0 mm² + (1 x 4 x AWG22), drag-chain suitable, key 1 (2 x 24 V DC + PE)suitable

ZK7314-3000-Axxx | B23, ENP cable, PUR, 51x4xAWG22, Gdrag-chain 4.0 mm² + (1 x 4 x AWG22), drag-chain suitable, key 1 (2 x 24 V DC + PE)suitable

One Cable Automation (OCA): The hybrid connector for all applications

One Cable Automation (OCA): The cabling philosophy for distributed automation technology

One Cable Automation (OCA): The single-cable solution for supplying distributed automation technology

One Cable Automation (OCA): The hybrid connector for all applications

One Cable Automation (OCA): The cabling philosophy for distributed automation technology

One Cable Automation (OCA): The single-cable solution for supplying distributed automation technology

B23, plug, straight, male+female, pins 4+PE+4, EtherCAT-coded – open end

Product status:

regular delivery

Product information

Technical dataHead A
Installation sizeB23
Connector typeplug
Contact typemale+female
Number of positions (face)pins 4+PE+4
CodingEtherCAT-coded
Wire terminationcrimp connection
Body colorblack
Technical dataHead B
Installation sizeopen end
Technical dataMeterware
Cross-section (Ethernet)1 x 4 x 0.34 mm² (AWG22)
Cross-section (power)5 x 4.0 mm² (approx. AWG12)
Usedrag-chain suitable
Material jacketPUR (polyurethane)
Outer cable diameter15.0 mm ± 0.2 mm (0.5906" ± 0.0118")
Jacket colorblack (similar to RAL 9005) with yellow stripe (similar to RAL 1003)
A193.60 mm
A228.50 mm
Ordering informationLength
ZK7314-3000-A0505.00 m

Further length on request

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use