DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

ZK7266-3114-Axxx | B17, ENP cable, two cable solution, PUR, 5 G 1.5 mm² + (1 x 4 x AWG26), fixed installation, key 1 (2 x 24 V DC + PE)

ZK7266-3114-Axxx | B17, ENP cable, two cable solution, PUR, 5 G 1.5 mm² + (1 x 4 x AWG26), fixed installation, key 1 (2 x 24 V DC + PE)

ZK7266-3114-Axxx | B17, ENP cable, two cable solution, PUR, 5 G 1.5 mm² + (1 x 4 x AWG26), fixed installation, key 1 (2 x 24 V DC + PE)

ZK7266-3114-Axxx | B17, ENP cable, two cable solution, PUR, 5 G 1.5 mm² + (1 x 4 x AWG26), fixed installation, key 1 (2 x 24 V DC + PE)

ZK7266-3114-Axxx | B17, ENP cable, two cable solution, PUR, 5 G 1.5 mm² + (1 x 4 x AWG26), fixed installation, key 1 (2 x 24 V DC + PE)

One Cable Automation (OCA): The hybrid connector for all applications

One Cable Automation (OCA): The cabling philosophy for distributed automation technology

One Cable Automation (OCA): The single-cable solution for supplying distributed automation technology

One Cable Automation (OCA): The hybrid connector for all applications

One Cable Automation (OCA): The cabling philosophy for distributed automation technology

One Cable Automation (OCA): The single-cable solution for supplying distributed automation technology

EtherCAT/Ethernet cable, ENP, PUR, drag-chain suitable, B17, plug, straight, female+male, pins 5+4, EtherCAT-coded – open end

Product status:

regular delivery

Product information

Technical dataHead A
Installation sizeB17
Connector typeplug
Contact typefemale+male
Number of positions (face)pins 4+PE+4
CodingEtherCAT-coded
Wire terminationcrimp connection
Body colorblack
Technical dataHead B
Shieldingyes
Installation sizeM8
Connector typeplug
Contact typemale
Number of positions (face)4-pin
CodingA‑coded
Body colorblack
Technical dataHead D
Shieldingno
Installation size7/8"-16 UN
Connector typesocket
Contact typefemale
Number of positions (face)5-pin
CodingA‑coded
Body colorblack
Technical dataCable by meter A
Cross-section5 G 1.5 mm² (approx. AWG16)
Usedrag-chain suitable
Material jacketPUR (polyurethane)
Outer cable diameter7.8 mm ± 0.2 mm (0.3071" ± 0.0079")
Jacket colorblack
Technical dataCable by meter B
Cross-section (Ethernet)1 x 4 x 0.14 mm² (AWG26)
Usefixed installation
Material jacketPUR (polyurethane)
Outer cable diameter3.65 mm ± 0.15 mm (0.1496" ± 0.0059")
Jacket colorgreen
A173.60 mm
A223.00 mm
B141.00 mm
B2Ø 10.1 mm
D153.90 mm
Ordering information
ZK7266-3114-AxxxEtherCAT/Ethernet cable, ENP, PUR, drag-chain suitable, B17, plug, straight, female+male, pins 5+4, EtherCAT-coded – open end

Further length on request

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use