DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

ZK4531-8110-xxxx | Resolver extension cables 0.25 mm² with itec® plug, drag-chain suitable

ZK4531-8110-xxxx | Resolver extension cables 0.25 mm² with itec® plug, drag-chain suitable

ZK4531-8110-xxxx | Resolver extension cables 0.25 mm² with itec® plug, drag-chain suitable

Contact assembly

Contact assembly

ZK4531-8110-xxxx | Resolver extension cables 0.25 mm² with itec® plug, drag-chain suitable

ZK4531-8110-xxxx | Resolver extension cables 0.25 mm² with itec® plug, drag-chain suitable

Contact assembly

Contact assembly

flexible, drag-chain suitable cable with 5 mio. bending cycles, max. 120 m/min, max. 4 m/s²,

min. bending radius = 75 mm (10 x OD), max. drag-chain length horizontal 20 m, vertical 5 m,

(4 x 2 x 0.25 mm²)

The cable is UL and CSA listed.

suitable for:

  • ZK4530-8110-xxxx

Product status:

regular delivery

Product information

Technical dataHead A
Installation sizeitec® (Series 615)
Connector typeplug
Contact typefemale
Number of positions (face)12-pin
Wire terminationcrimp connection
Body colorblack, similar to RAL 9011
Technical dataHead B
Installation sizeitec® (Series 615)
Connector typesocket
Contact typemale
Number of positions (face)12-pin
Wire terminationcrimp connection
Body colorblack, similar to RAL 9011
Technical dataMeterware
Cross-section4 x 2 x 0.25 mm²
Usedrag-chain suitable
Material jacketPUR (polyurethane)
Outer cable diameter7.5 mm ± 0.3 mm (0.2952" ± 0.0118")
Jacket colorgreen
A144.00 mm
A219.00 mm
B144.00 mm
B219.00 mm
Ordering informationLength
ZK4531-8110-xxxxxxxx = cable length in decimeters
xxxx = 0050example for 5 m length
sold by the meter, admissible total cable length see documentation of Servo Drive

Loading content ...

© Beckhoff Automation 2024 - Terms of Use