DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

ZB7005 | EtherCAT P cable, shielded, PUR, drag-chain suitable, 1 x 4 x AWG24, black with red stripe, OD = 5.7 mm (±0.3 mm), bending radius (R) = 40 mm

ZB7005 | EtherCAT P cable, shielded, PUR, drag-chain suitable, 1 x 4 x AWG24, black with red stripe, OD = 5.7 mm (±0.3 mm), bending radius (R) = 40 mm

ZB7005 | EtherCAT P cable, shielded, PUR, drag-chain suitable, 1 x 4 x AWG24, black with red stripe, OD = 5.7 mm (±0.3 mm), bending radius (R) = 40 mm

ZB7005 | EtherCAT P cable, shielded, PUR, drag-chain suitable, 1 x 4 x AWG24, black with red stripe, OD = 5.7 mm (±0.3 mm), bending radius (R) = 40 mm

ZB7005 | EtherCAT P cable, shielded, PUR, drag-chain suitable, 1 x 4 x AWG24, black with red stripe, OD = 5.7 mm (±0.3 mm), bending radius (R) = 40 mm

One Cable Automation (OCA): The hybrid connector for all applications

One Cable Automation (OCA): The cabling philosophy for distributed automation technology

One Cable Automation (OCA): The single-cable solution for supplying distributed automation technology

Hybrid connector series: Cabling options and application examples

One Cable Automation (OCA): The hybrid connector for all applications

One Cable Automation (OCA): The cabling philosophy for distributed automation technology

One Cable Automation (OCA): The single-cable solution for supplying distributed automation technology

Hybrid connector series: Cabling options and application examples

EtherCAT P cable, shielded, PUR, drag-chain suitable, (1 x 4 x AWG24), black with red stripe, OD = 5.7 mm (±0.3 mm)

Product status:

regular delivery

Product information

Technical dataZB7005
Cross-section (Ethernet)1 x 4 x 0.25 mm² (AWG24)
Usedrag-chain suitable
Material jacketPUR (polyurethane)
Outer cable diameter5.7 mm ± 0.3 mm (0.2244" ± 0.0118")
Jacket colorblack (similar to RAL 9005) with red stripe (similar to RAL 3020)
Ordering informationLength
ZB7005sold by the meter

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use