DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

ZB7003 | EtherCAT P cable, shielded, PUR, fixed installation, 1 x 4 x AWG22/7, black with red stripe, OD = 5.1 mm (±0.15 mm)

ZB7003 | EtherCAT P cable, shielded, PUR, fixed installation, 1 x 4 x AWG22/7, black with red stripe, OD = 5.1 mm (±0.15 mm)

ZB7003 | EtherCAT P cable, shielded, PUR, fixed installation, 1 x 4 x AWG22/7, black with red stripe, OD = 5.1 mm (±0.15 mm)

ZB7003 | EtherCAT P cable, shielded, PUR, fixed installation, 1 x 4 x AWG22/7, black with red stripe, OD = 5.1 mm (±0.15 mm)

ZB7003 | EtherCAT P cable, shielded, PUR, fixed installation, 1 x 4 x AWG22/7, black with red stripe, OD = 5.1 mm (±0.15 mm)

One Cable Automation (OCA): The hybrid connector for all applications

One Cable Automation (OCA): The cabling philosophy for distributed automation technology

One Cable Automation (OCA): The single-cable solution for supplying distributed automation technology

Hybrid connector series: Cabling options and application examples

One Cable Automation (OCA): The hybrid connector for all applications

One Cable Automation (OCA): The cabling philosophy for distributed automation technology

One Cable Automation (OCA): The single-cable solution for supplying distributed automation technology

Hybrid connector series: Cabling options and application examples

EtherCAT P cable, shielded, PUR, fixed installation, (1 x 4 x AWG22/7), black with red stripe, OD = 5.1 mm (±0.15 mm)

Product status:

regular delivery

Product information

Technical dataZB7003
Cross-section (Ethernet)1 x 4 x 0.34 mm² (AWG 22)
Usefixed installation
Material jacketPUR (polyurethane)
Outer cable diameter5.1 mm ± 0.15 mm (0.200787" ± 0.0059")
Jacket colorblack (similar to RAL 9005) with red stripe (similar to RAL 3020)
Ordering informationLength
ZB7003sold by the meter

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use