DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

ZS2000-5911 | Sensor-Connector, M23, straight with coupling nut

ZS2000-5911 | Sensor-Connector, M23, straight with coupling nut

ZS2000-5911 | Sensor-Connector, M23, straight with coupling nut

ZS2000-5911 | Sensor-Connector, M23, straight with coupling nut

ZS2000-5911 | Sensor-Connector, M23, straight with coupling nut

M23, plug, metal, soldered, straight, male, 12-pin, 0.14…1.5 mm², Ø 4.5…8.5 mm

Product status:

regular delivery

Product information

Technical dataZS2000-5911
Shieldingyes
Installation sizeM23
Connector typeplug
Contact typemale
Number of positions (face)12-pin
Wire terminationsolder connection
Ordering information
ZS2000-5911M23, plug, metal, soldered, straight, male, 12-pin, 0.14…1.5 mm², Ø 4.5…8.5 mm

© Beckhoff Automation 2024 - Terms of Use