DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

ZS7300-0024 | Plug, field assembly, Power, IP65/67, 5 power contacts contained: Type ZS7000-C009

ZS7300-0024 | Plug, field assembly, Power, IP65/67, 5 power contacts contained: Type ZS7000-C009

ZS7300-0024 | Plug, field assembly, Power, IP65/67, 5 power contacts contained: Type ZS7000-C009

ZS7300-0024 | Plug, field assembly, Power, IP65/67, 5 power contacts contained: Type ZS7000-C009

ZS7300-0024 | Plug, field assembly, Power, IP65/67, 5 power contacts contained: Type ZS7000-C009

One Cable Automation (OCA): The hybrid connector for all applications

One Cable Automation (OCA): The cabling philosophy for distributed automation technology

One Cable Automation (OCA): The single-cable solution for supplying distributed automation technology

One Cable Automation (OCA): The hybrid connector for all applications

One Cable Automation (OCA): The cabling philosophy for distributed automation technology

One Cable Automation (OCA): The single-cable solution for supplying distributed automation technology

B23, plug, metal, shielded, crimp, straight, male, 5-pin, power-coded, IP65/67, Ø 13…16 mm incl. 5 contacts

Product status:

regular delivery

Product information

Technical dataZS7300-0024
Installation sizeB23
Connector typeplug
Contact typemale
Number of positions (face)pins 4+PE
CodingPower
Wire terminationcrimp connection
Max. wire cross-section (power)AWG12/4.0 mm²
Max. cable outer diameter13.0...15.0 mm, 15.0...16.0 mm
Ordering information
ZS7300-0022B23, plug, metal, shielded, crimp, straight, male, 5-pin, power-coded, IP65/67, Ø 13…16 mm incl. 5 contacts

© Beckhoff Automation 2024 - Terms of Use