DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

ZS7200-Z015 | EtherCAT connector, B17, field wireable, straight, female+male, 2+PE+4-pin, EtherCAT-coded, IP65/67

ZS7200-Z015 | EtherCAT connector, B17, field wireable, straight, female+male, 2+PE+4-pin, EtherCAT-coded, IP65/67

ZS7200-Z015 | EtherCAT connector, B17, field wireable, straight, female+male, 2+PE+4-pin, EtherCAT-coded, IP65/67

ZS7200-Z015 | EtherCAT connector, B17, field wireable, straight, female+male, 2+PE+4-pin, EtherCAT-coded, IP65/67

ZS7200-Z015 | EtherCAT connector, B17, field wireable, straight, female+male, 2+PE+4-pin, EtherCAT-coded, IP65/67

One Cable Automation (OCA): The hybrid connector for all applications

One Cable Automation (OCA): The cabling philosophy for distributed automation technology

One Cable Automation (OCA): The single-cable solution for supplying distributed automation technology

Hybrid connector series: Cabling options and application examples

One Cable Automation (OCA): The hybrid connector for all applications

One Cable Automation (OCA): The cabling philosophy for distributed automation technology

One Cable Automation (OCA): The single-cable solution for supplying distributed automation technology

Hybrid connector series: Cabling options and application examples

Straight, EtherCAT-coded B17 flange for EtherCAT cables.

Product status:

regular delivery

Product information

Technical dataZS7200-Z015
Shieldingyes
Installation sizeB17
Connector typesquare flange
Contact typefemale+male
Number of positions (face)pins 2+PE+4
CodingEtherCAT-coded
Wire terminationcrimp connection
Max. wire cross-section (power)AWG14/2.5 mm²
Max. wire cross-section (Ethernet)AWG22/0.34 mm²
A142.00 mm
A225.00 mm
A320.00 mm
A423.00 mm
A514.00 mm
Ordering information
ZS7200-Z015EtherCAT flange, B17, field wireable, straight, female+male, 2+PE+4-pin, EtherCAT-coded, IP65/67
Accessories
ZB8810-0000crimping tool for Ethernet element, M8, B12, B17, B23 contacts
ZB8810-0001crimping insert and locator for Ethernet element, M8, B12, B17 contacts
ZS7000-C002Crimp contact, Ethernet element, female, AWG22/0.34 mm², PU = 50 pieces
ZS7000-C007B17 crimp contact, male, 2.5 mm², packaging unit = 50 pieces
ZS7200-B001B17 protection cap, socket/flange, plastic, IP67, packaging unit = 10 pieces
ZS7200-B002B17 protection cap, socket/flange, metal, IP67, packaging unit = 5 pieces
ZS7200-B016B17 color coding connector/square flange, gray, packaging unit = 10 pieces
ZS7200-B015B17 color coding connector/square flange, orange, packaging unit = 10 pieces
ZS7200-B008B17 color coding connector/square flange, green, packaging unit = 10 pieces
ZS7200-B007B17 color coding connector/square flange, blue, packaging unit = 10 pieces
ZS7200-B006B17 color coding connector/square flange, yellow, packaging unit = 10 pieces
ZS7200-B005B17 color coding connector/square flange, red, packaging unit = 10 pieces

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use