DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

ZS7200-A014 | Socket, field assembly, EtherCAT/Ethernet, IP65/67, shielded

One Cable Automation (OCA): The hybrid connector for all applications

One Cable Automation (OCA): The cabling philosophy for distributed automation technology

One Cable Automation (OCA): The single-cable solution for supplying distributed automation technology

Hybrid connector series: Cabling options and application examples

One Cable Automation (OCA): The hybrid connector for all applications

One Cable Automation (OCA): The cabling philosophy for distributed automation technology

One Cable Automation (OCA): The single-cable solution for supplying distributed automation technology

Hybrid connector series: Cabling options and application examples

B17, socket, metal, shielded, crimp, straight, female+male, 3+4-pin, EtherCAT-coded, IP65/67, Ø 9.5…10.5 mm

Product status:

regular delivery

Product information

Technical dataZS7200-A014
Shieldingyes
Installation sizeB17
Connector typesocket
Contact typefemale+male
Number of positions (face)pins 2+PE+4
CodingEtherCAT-coded
Wire terminationcrimp connection
Max. wire cross-section (power)AWG14/2.5 mm²
Max. wire cross-section (Ethernet)AWG22/0.34 mm²
Max. cable outer diameter10.0...11.5 mm
Body colormetal
A1approx. 68.0 mm
A2Ø23.0 mm
Ordering information
ZS7200-A014B17, socket, metal, shielded, crimp, straight, female+male, 3+4-pin, EtherCAT-coded, IP65/67, Ø 9.5…10.5 mm

Loading content ...

© Beckhoff Automation 2024 - Terms of Use