DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

Cables and connectors overview | XPlanar planar motor system with APS42xx

The illustrated product overview shows a selection of cabling options for the planar motor system XPlanar with APS42xx. In addition to EtherCAT cables, the overview also includes splitter cables for the power supply of the XPlanar tiles. The shown products represent a cross-section of the wide product portfolio.

No. Type Article
(1) M12, plug, bayonet, straight, male, 8-pin, X-coded – M12, plug, bayonet, straight, male, 8-pin, X-coded ZK1B96-8181-0xxx
(2) M12, plug, bayonet, straight, male, 8-pin, X-coded – RJ45, plug, straight, male, 8-pin ZK1B96-8191-0xxx
(3) B17 plug, straight, male+male, 5+2 pin, - B17, plug, straight, female+female, 5+2 pin ZK7672-3031-3xxx
(4) B17, flange, straight, short, female+ female, pins 5+2, square flange, P-coded – open end ZK7672-AS00-0xxx​

xxx = cable length in decimeters