The AF1000 economy variable frequency drives are a cost-efficient series for basic drive tasks. The AF1107-3xxx single-axis module is available in the higher power range with a rated output power of 0.75 kW with a three-phase supply of 3 x 208…480 V AC.
Despite its compact dimensions, it still incorporates an integrated power supply for 24 V DC, DC link capacitors, and a ballast circuit. The power supply generates the control voltage from the DC link voltage.
The devices support TwinSAFE as an option in order to implement the STO/SS1 drive-integrated safety functions.
The highly efficient AF1000 variable frequency drives are fully integrated into the TwinCAT system via EtherCAT, ensuring that commissioning, operation, and diagnostics are made easy.
The TwinCAT 3 Drive Manager 2 serves as commissioning tool. Thanks to the structured design and the wide range of functions, commissioning of the axis is simple and intuitive.
Safety projects can be created quickly and easily with the TwinCAT 3 Safety Editor. The TwinSAFE Loader/User is also available as additional support.
Product status:
product announcement | estimated market release 4th quarter 2025
Product variants | Rated supply voltage | Number of channels | Rated output power (channel) | TwinSAFE safe drive technology | Supported types of motors |
---|---|---|---|---|---|
AF1107-3000-0000 | 3 x 208…480 V AC | 1 | 0.75 kW (1 Hp) | – | synchronous servomotor , asynchronous motor , reluctance motor |
AF1107-3100-0000 | 3 x 208…480 V AC | 1 | 0.75 kW (1 Hp) | STO/SS1 (FSoE) | synchronous servomotor , asynchronous motor , reluctance motor |
AF1107-3200-0000 | 3 x 208…480 V AC | 1 | 0.75 kW (1 Hp) | STO/SS1 (FSoE and I/O) | synchronous servomotor , asynchronous motor , reluctance motor |
Product information
Technical data | AF1107-3200-0000 |
---|---|
Function | variable frequency drive with STO/SS1 |
Channels | 1 |
Rated supply voltage | 3 x 208…480 V AC |
DC link voltage | max. 848 V DC |
Rated output power (channel) | 0.75 kW (1 Hp) |
Peak outout power (channel) | 1.13 kW (1.5 Hp) |
System bus | EtherCAT |
Drive profile | CiA402 according to IEC 61800-7-201 (CoE) |
Realization STO | via FSoE or hard-wired via fail-safe inputs |
Safe stop functions | Safe Torque Off (STO), Safe Stop 1 (SS1) |
Safety standard | EN ISO 13849-1:2015 (Cat 4, PL e), EN 61508:2010 (SIL 3) and EN 62061:2005 + A1:2013/A2:2015 (SIL CL3) |
Ambient temperature (operation) | 0…+40°C, up to +55°C with power reduction (see documentation) |
Approvals/markings | CE, cULus (in preparation) |
Housing data | AF1xxx-3xxx |
---|---|
Protection rating | IP20 |
Width | 60 mm |
Dimensions | AF1107-3200-0000 |
---|---|
Height | 204 mm |
Depth | 185 mm |
Width | 60 mm |
Loading content ...
© Beckhoff Automation 2025 - Terms of Use