DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

TF6770 | TwinCAT 3 IoT WebSockets

TF6770 | TwinCAT 3 IoT WebSockets

TF6770 | TwinCAT 3 IoT WebSockets

TF6770 | TwinCAT 3 IoT WebSockets

TF6770 | TwinCAT 3 IoT WebSockets

The IoT product portfolio is extended by the implementation of a WebSocket client, providing a further protocol for communication from the TwinCAT 3 PLC in addition to HTTP and MQTT. The control also features a WebSocket server, which acts as both a WebSocket client and a WebSocket server. The WebSocket protocol is suitable for a bidirectional connection between server and client, and is used in web communication when the server wants to actively send data to the client, such as in live tickers for sports events, support chats, or even messaging services.

Product status:

regular delivery

Product information

Technical dataTF6770
Required licenseTC1200
Operating systemWindows 7, Windows 10, TwinCAT/BSD
CPU architecturex86, x64
Ordering information
TF6770-0v20TwinCAT 3 IoT WebSockets, platform level 20 (Economy)
TF6770-0v30TwinCAT 3 IoT WebSockets, platform level 30 (Economy Plus)
TF6770-0v40TwinCAT 3 IoT WebSockets, platform level 40 (Performance)
TF6770-0v50TwinCAT 3 IoT WebSockets, platform level 50 (Performance Plus)
TF6770-0v60TwinCAT 3 IoT WebSockets, platform level 60 (Mid Performance)
TF6770-0v70TwinCAT 3 IoT WebSockets, platform level 70 (High Performance)
TF6770-0v80TwinCAT 3 IoT WebSockets, platform level 80 (Very High Performance)
TF6770-0v81TwinCAT 3 IoT WebSockets, platform level 81 (Very High Performance)
TF6770-0v82TwinCAT 3 IoT WebSockets, platform level 82 (Very High Performance)
TF6770-0v83TwinCAT 3 IoT WebSockets, platform level 83 (Very High Performance)
TF6770-0v84TwinCAT 3 IoT WebSockets, platform level 84 (Very High Performance)
TF6770-0v90TwinCAT 3 IoT WebSockets, platform level 90 (Other)
TF6770-0v91TwinCAT 3 IoT WebSockets, platform level 91 (Other 5…8 Cores)
TF6770-0v92TwinCAT 3 IoT WebSockets, platform level 92 (Other 9…16 Cores)
TF6770-0v93TwinCAT 3 IoT WebSockets, platform level 93 (Other 17…32 Cores
TF6770-0v94TwinCAT 3 IoT WebSockets, platform level 94 (Other 33…64 Cores)

We recommend using a TwinCAT 3 license dongle for platform levels 90-94.

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use