DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

TF6730 | TwinCAT 3 IoT Communicator

TF6730 | TwinCAT 3 IoT Communicator

TF6730 | TwinCAT 3 IoT Communicator

TF6730 | TwinCAT 3 IoT Communicator

TF6730 | TwinCAT 3 IoT Communicator

TwinCAT IoT Communicator update

TwinCAT IoT Communicator update

The TwinCAT 3 IoT Communicator makes it possible to easily transmit process data to multiple end devices, monitor status changes, and send information back to the machine. The IoT Communicator is also ideal for use in building automation. Widgets can be used to display values for lamps, fans, air conditioning systems and other components.

The TwinCAT 3 IoT Communicator connects the TwinCAT controller to a messaging service, making it easy to set it up within the TwinCAT engineering environment to send and receive messages and process data between the PLC and mobile operating systems. Since each end device is registered with a unique ID, messages can be transmitted to specific people and/or controllers. A flag within the message indicates whether messages and status data is buffered in the messaging service and available on demand.

Since the TwinCAT 3 IoT Communicator is based on the publish-subscribe pattern, it does not require any special firewall settings but can be easily integrated into an existing IT network. To receive, send and display such messages, apps can be downloaded from the app stores free of charge.

Product status:

regular delivery

Product information

Technical dataTF6730
Required licenseTC1200
Operating systemWindows 7, Windows 10, Windows CE, TwinCAT/BSD
CPU architecturex86, x64, Arm®
Ordering information
TF6701-0v10TwinCAT 3 IoT Communication (MQTT), platform level 10 (Basic), already included with industrial PCs with platform level P10
TF6730-0v20TwinCAT 3 IoT Communicator, platform level 20 (Economy)
TF6730-0v30TwinCAT 3 IoT Communicator, platform level 30 (Economy Plus)
TF6730-0v40TwinCAT 3 IoT Communicator, platform level 40 (Performance)
TF6730-0v50TwinCAT 3 IoT Communicator, platform level 50 (Performance Plus)
TF6730-0v60TwinCAT 3 IoT Communicator, platform level 60 (Mid Performance)
TF6730-0v70TwinCAT 3 IoT Communicator, platform level 70 (High Performance)
TF6730-0v80TwinCAT 3 IoT Communicator, platform level 80 (Very High Performance)
TF6730-0v81TwinCAT 3 IoT Communicator, platform level 81 (Very High Performance)
TF6730-0v82TwinCAT 3 IoT Communicator, platform level 82 (Very High Performance)
TF6730-0v83TwinCAT 3 IoT Communicator, platform level 83 (Very High Performance)
TF6730-0v84TwinCAT 3 IoT Communicator, platform level 84 (Very High Performance)
TF6730-0v90TwinCAT 3 IoT Communicator, platform level 90 (Other)
TF6730-0v91TwinCAT 3 IoT Communicator, platform level 91 (Other 5…8 Cores)
TF6730-0v92TwinCAT 3 IoT Communicator, platform level 92 (Other 9…16 Cores)
TF6730-0v93TwinCAT 3 IoT Communicator, platform level 93 (Other 17…32 Cores)
TF6730-0v94TwinCAT 3 IoT Communicator, platform level 94 (Other 33…64 Cores)

We recommend using a TwinCAT 3 license dongle for platform levels 90-94.

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use