![TF6710 | TwinCAT 3 IoT Functions](https://multimedia.beckhoff.com/media/tf67xx__web_preview.png)
Connections to cloud-based communications services can be established with the aid of the TwinCAT 3 IoT Functions. The focus is not on pure protocol implementations (such as with the TF6701), but on targeted communication with a service in the cloud, such as the Microsoft Azure IoT Hub or Amazon Web Services IoT. The TF6710 uses the functionalities of the TwinCAT 3 IoT Data Agent (TF6720) in the background for this. In this way, communication connections, for example to the Microsoft Azure IoT Hub, are often much easier and more native to realize than with a direct connection via the MQTT protocol. The user can access these functionalities via PLC function blocks in order to easily send process data from the TwinCAT runtime to communication services in the cloud or to receive data from these services.
Download note: Please license only, it is included in the installation of TwinCAT 3.1 - eXtended Automation Engineering (XAE).
Product status:
regular delivery
Product information
Technical data | TF6710 |
---|---|
Required license | TC1200 |
Operating system | Windows 7, Windows 10, Windows CE, TwinCAT/BSD |
CPU architecture | x86, x64, Arm® |
![](https://multimedia.beckhoff.com/media/plattformen_1034x270_e.jpg)
Ordering information | |
---|---|
TF6710-0v20 | TwinCAT 3 IoT Functions, platform level 20 (Economy) |
TF6710-0v30 | TwinCAT 3 IoT Functions, platform level 30 (Economy Plus) |
TF6710-0v40 | TwinCAT 3 IoT Functions, platform level 40 (Performance) |
TF6710-0v50 | TwinCAT 3 IoT Functions, platform level 50 (Performance Plus) |
TF6710-0v60 | TwinCAT 3 IoT Functions, platform level 60 (Mid Performance) |
TF6710-0v70 | TwinCAT 3 IoT Functions, platform level 70 (High Performance) |
TF6710-0v80 | TwinCAT 3 IoT Functions, platform level 80 (Very High Performance) |
TF6710-0v81 | TwinCAT 3 IoT Functions, platform level 81 (Very High Performance) |
TF6710-0v82 | TwinCAT 3 IoT Functions, platform level 82 (Very High Performance) |
TF6710-0v83 | TwinCAT 3 IoT Functions, platform level 83 (Very High Performance) |
TF6710-0v84 | TwinCAT 3 IoT Functions, platform level 84 (Very High Performance) |
TF6710-0v90 | TwinCAT 3 IoT Functions, platform level 90 (Other) |
TF6710-0v91 | TwinCAT 3 IoT Functions, platform level 91 (Other 5…8 Cores) |
TF6710-0v92 | TwinCAT 3 IoT Functions, platform level 92 (Other 9…16 Cores) |
TF6710-0v93 | TwinCAT 3 IoT Functions, platform level 93 (Other 17…32 Cores) |
TF6710-0v94 | TwinCAT 3 IoT Functions, platform level 94 (Other 33…64 Cores) |
We recommend using a TwinCAT 3 license dongle for platform levels 90-94.
Loading content ...
Loading content ...
Loading content ...
© Beckhoff Automation 2024 - Terms of Use