DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

TF6620 | TwinCAT 3 S7 Communication

TF6620 | TwinCAT 3 S7 Communication

TF6620 | TwinCAT 3 S7 Communication

TF6620 | TwinCAT 3 S7 Communication

TF6620 | TwinCAT 3 S7 Communication

TwinCAT 3 offers a wide range of options for connecting TCP/IP-based third-party systems to the control program: OPC UA, MQTT, HTTPS, and Modbus are just a few familiar examples from a large number of communication protocols. The TwinCAT S7 communication function extends this wide range further through the S7 communication protocol.

This product implementation facilitates reading and writing of S7 controller variables, which happens directly from the PLC application program, either via dynamically parameterizable PLC function blocks or via easy to configure I/O mapping. No additional hardware is required: the local network serves as the transport medium via TCP/IP.

Product status:

regular delivery

Product information

Technical dataTF6620
Required LicenseTC1000
Supported Ethernet hardwareTwinCAT real-time Ethernet hardware, see technical documentation.
Operating systemWindows 7, Windows 10, TwinCAT/BSD
CPU architecturex86, x64
Ordering information
TF6620-0v40TwinCAT 3 S7 Communication, platform level 40 (Performance)
TF6620-0v50TwinCAT 3 S7 Communication, platform level 50 (Performance Plus)
TF6620-0v60TwinCAT 3 S7 Communication, platform level 60 (Mid Performance)
TF6620-0v70TwinCAT 3 S7 Communication, platform level 70 (High Performance)
TF6620-0v80TwinCAT 3 S7 Communication, platform level 80 (Very High Performance)
TF6620-0v81TwinCAT 3 S7 Communication, platform level 81 (Very High Performance)
TF6620-0v82TwinCAT 3 S7 Communication, platform level 82 (Very High Performance)
TF6620-0v83TwinCAT 3 S7 Communication, platform level 83 (Very High Performance)
TF6620-0v84TwinCAT 3 S7 Communication, platform level 84 (Very High Performance)
TF6620-0v90TwinCAT 3 S7 Communication, platform level 90 (Other)
TF6620-0v91TwinCAT 3 S7 Communication, platform level 91 (Other 5…8 Cores)
TF6620-0v92TwinCAT 3 S7 Communication, platform level 92 (Other 9…16 Cores)
TF6620-0v93TwinCAT 3 S7 Communication, platform level 93 (Other 17…32 Cores)
TF6620-0v94TwinCAT 3 S7 Communication, platform level 94 (Other 33…64 Cores)

We recommend using a TwinCAT 3 license dongle for platform levels 90-94.

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use