DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

TF6500 | TwinCAT 3 IEC 60870-5-10x

TF6500 | TwinCAT 3 IEC 60870-5-10x

TF6500 | TwinCAT 3 IEC 60870-5-10x

TF6500 | TwinCAT 3 IEC 60870-5-10x

TF6500 | TwinCAT 3 IEC 60870-5-10x

TwinCAT IEC 60870-5-10x enables communication according to the IEC standard 60870-5-10x from the PLC. Both server and client operating modes are possible.

PLC library for the realization of masters for

  • IEC 60870-5-101 (serial | general transmission protocol in network control technology)
  • IEC 60870-5-102 (serial | energy meter)
  • IEC 60870-5-103 (serial | protection devices)
  • IEC 60870-5-104 (TCP/IP | general transmission protocol in network control technology)

PLC library for the realization of slaves for

  • IEC 60870-5-101 (serial | general transmission protocol in network control technology)
  • IEC 60870-5-104 (TCP/IP | general transmission protocol in network control technology)

Product status:

regular delivery

Product information

Technical dataTF6500
Required licenseTC1200
IncludesTF6310
Operating systemWindows 7, Windows 10, Windows CE, TwinCAT/BSD
CPU architecturex86, x64, Arm®
Ordering information
TF6500-0v20TwinCAT 3 IEC60870-5-10x, plattform 20 (Economy)
TF6500-0v30TwinCAT 3 IEC60870-5-10x, platform level 30 (Economy Plus)
TF6500-0v40TwinCAT 3 IEC60870-5-10x, platform level 40 (Performance)
TF6500-0v50TwinCAT 3 IEC60870-5-10x, platform level 50 (Performance Plus)
TF6500-0v60TwinCAT 3 IEC60870-5-10x, platform level 60 (Mid Performance)
TF6500-0v70TwinCAT 3 IEC60870-5-10x, platform level 70 (High Performance)
TF6500-0v80TwinCAT 3 IEC60870-5-10x, platform level 80 (Very High Performance)
TF6500-0v81TwinCAT 3 IEC60870-5-10x, platform level 81 (Very High Performance)
TF6500-0v82TwinCAT 3 IEC60870-5-10x, platform level 82 (Very High Performance)
TF6500-0v83TwinCAT 3 IEC60870-5-10x, platform level 83 (Very High Performance)
TF6500-0v84TwinCAT 3 IEC60870-5-10x, platform level 84 (Very High Performance)
TF6500-0v90TwinCAT 3 IEC60870-5-10x, platform level 90 (Other)
TF6500-0v91TwinCAT 3 IEC60870-5-10x, platform level 91 (Other 5…8 Cores)
TF6500-0v92TwinCAT 3 IEC60870-5-10x, platform level 92 (Other 9…16 Cores)
TF6500-0v93TwinCAT 3 IEC60870-5-10x, platform level 93 (Other 17…32 Cores)
TF6500-0v94TwinCAT 3 IEC60870-5-10x, platform level 94 (Other 33…64 Cores)

We recommend using a TwinCAT 3 license dongle for platform levels 90-94.

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use