DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

TF6280 | TwinCAT 3 EtherNet/IP Adapter

TF6280 | TwinCAT 3 EtherNet/IP Adapter

TF6280 | TwinCAT 3 EtherNet/IP Adapter

TF6280 | TwinCAT 3 EtherNet/IP Adapter

TF6280 | TwinCAT 3 EtherNet/IP Adapter

The TwinCAT EtherNet/IP Adapter is a supplement that turns any PC-based controller with an Intel® chipset and the real-time Ethernet driver developed by Beckhoff into an EtherNet/IP adapter. Through this supplement the Ethernet interface becomes an EtherNet/IP adapter. The product can be used on all PC controllers and Embedded PC controllers with an Intel® chipset.

A further feature of the supplements is that it enables up to eight adapters to be parameterized using a single physical interface. For this purpose, a virtual MAC address is created in order to be able to operate a total of up to eight EtherNet/IP adapters on one PC via a single Ethernet interface. This feature can be used, for example, to exchange larger amounts of data using one EtherNet/IP scanner or to establish a connection to several EtherNet/IP scanners in different subnets.

Product status:

regular delivery

Product information

Technical dataTF6280
Required LicenseTC1100
IncludesTF6311
Supported Ethernet hardwareTwinCAT real-time Ethernet hardware, see technical documentation.
Operating systemWindows 7, Windows 10, Windows CE, TwinCAT/BSD
CPU architecturex86, x64
Ordering information
TF6280-0v40TwinCAT 3 Ethernet/IP Adapter, platform level 40 (Performance)
TF6280-0v50TwinCAT 3 Ethernet/IP Adapter, platform level 50 (Performance Plus)
TF6280-0v60TwinCAT 3 Ethernet/IP Adapter, platform level 60 (Mid Performance)
TF6280-0v70TwinCAT 3 Ethernet/IP Adapter, platform level 70 (High Performance)
TF6280-0v80TwinCAT 3 Ethernet/IP Adapter, platform level 80 (Very High Performance)
TF6280-0v81TwinCAT 3 Ethernet/IP Adapter, platform level 81 (Very High Performance)
TF6280-0v82TwinCAT 3 Ethernet/IP Adapter, platform level 82 (Very High Performance)
TF6280-0v83TwinCAT 3 Ethernet/IP Adapter, platform level 83 (Very High Performance)
TF6280-0v84TwinCAT 3 Ethernet/IP Adapter, platform level 84 (Very High Performance)
TF6280-0v90TwinCAT 3 Ethernet/IP Adapter, platform level 90 (Other)
TF6280-0v91TwinCAT 3 Ethernet/IP Adapter, platform level 91 (Other 5…8 Cores)
TF6280-0v92TwinCAT 3 Ethernet/IP Adapter, platform level 92 (Other 9…16 Cores)
TF6280-0v93TwinCAT 3 Ethernet/IP Adapter, platform level 93 (Other 17…32 Cores)
TF6280-0v94TwinCAT 3 Ethernet/IP Adapter, platform level 94 (Other 33…64 Cores)

We recommend using a TwinCAT 3 license dongle for platform levels 90-94.

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use