DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

TF6220 | TwinCAT 3 EtherCAT Redundancy 250

TF6220 | TwinCAT 3 EtherCAT Redundancy 250

TF6220 | TwinCAT 3 EtherCAT Redundancy 250

TF6220 | TwinCAT 3 EtherCAT Redundancy 250

TF6220 | TwinCAT 3 EtherCAT Redundancy 250

The EtherCAT technology enables the realization of cable redundancy. For this purpose, an additional cable connection is established from the last EtherCAT slave to the master. In the event of a cable breakage, the telegrams are sent seamlessly via the alternative connection.

TwinCAT EtherCAT Redundancy 250 extends the TwinCAT EtherCAT master by the option of realizing cable redundancy for up to 250 EtherCAT devices (slaves); TwinCAT EtherCAT Redundancy 250+ (TF6221) is designed for more than 250 EtherCAT devices. Configuration and diagnosis take place in the TwinCAT 3 engineering environment.

Download note: Please license only, it is included in the installation of TwinCAT 3.1 - eXtended Automation Engineering (XAE).

Product status:

regular delivery

Product information

Technical dataTF6220
Required licenseTC1100
Operating systemWindows 7, Windows 10, Windows CE, TwinCAT/BSD
CPU architecturex64, x86, Arm®
Ordering information
TF6220-0v40TwinCAT 3 EtherCAT Redundancy 250, platform level 40 (Performance)
TF6220-0v50TwinCAT 3 EtherCAT Redundancy 250, platform level 50 (Performance Plus)
TF6220-0v60TwinCAT 3 EtherCAT Redundancy 250, platform level 60 (Mid Performance)
TF6220-0v70TwinCAT 3 EtherCAT Redundancy 250, platform level 70 (High Performance)
TF6220-0v80TwinCAT 3 EtherCAT Redundancy 250, platform level 80 (Very High Performance)
TF6220-0v81TwinCAT 3 EtherCAT Redundancy 250, platform level 81 (Very High Performance)
TF6220-0v82TwinCAT 3 EtherCAT Redundancy 250, platform level 82 (Very High Performance)
TF6220-0v83TwinCAT 3 EtherCAT Redundancy 250, platform level 83 (Very High Performance)
TF6220-0v84TwinCAT 3 EtherCAT Redundancy 250, platform level 84 (Very High Performance)
TF6220-0v90TwinCAT 3 EtherCAT Redundancy 250, platform level 90 (Other)
TF6220-0v91TwinCAT 3 EtherCAT Redundancy 250, platform level 91 (Other 5…8 Cores)
TF6220-0v92TwinCAT 3 EtherCAT Redundancy 250, platform level 92 (Other 9…16 Cores)
TF6220-0v93TwinCAT 3 EtherCAT Redundancy 250, platform level 93 (Other 17…32 Cores)
TF6220-0v94TwinCAT 3 EtherCAT Redundancy 250, platform level 94 (Other 33…64 Cores)

We recommend using a TwinCAT 3 license dongle for platform levels 90-94.

Further Packs
TF6221TwinCAT 3 EtherCAT Redundancy 250+
Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use