DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

TF5245 | TwinCAT 3 CNC Kinematic Optimization

TF5245 | TwinCAT 3 CNC Kinematic Optimization

TF5245 | TwinCAT 3 CNC Kinematic Optimization

TF5245 | TwinCAT 3 CNC Kinematic Optimization

TF5245 | TwinCAT 3 CNC Kinematic Optimization

TwinCAT 3 CNC Kinematic Optimization is an optional package for TwinCAT 3 CNC that is used to optimize the control parameters for rotary axes in 5-axis kinematics. The package includes NC programs/cycles for measuring with a sensor or calibration sphere as well as for computing the kinematic parameters. In addition to determining offsets, it also provides for the option to define the TCP position with other measuring devices.

 

Application

Optimization of machine accuracy and related production accuracy

 

Requirements

  • The machine must be equipped with appropriate measuring devices:
    • measuring sensor with absolute accuracy
    • calibration sphere
  • axis labels according to specification
  • kinematic type is supported; currently available:
    • 9: CA head kinematics
    • 57: BC table kinematics
    • 58: AC table kinematics
    • 59: CA cardan head
    • 60: CB cardan head
    • 80: AB table kinematics
    • 90-0: Cartesian AB head
    • 90-2: Cartesian CA head
    • 90-8: Cardanic AB head

Product status:

regular delivery

Product information

Technical dataTF5245
Required licenseTC1270, TF5240
Operating systemWindows 7, Windows 10, TwinCAT/BSD
CPU architecturex86, x64
Ordering information
TF5245-0v50TwinCAT 3 CNC Kinematic Optimization, platform level 50 (Performance Plus)
TF5245-0v60TwinCAT 3 CNC Kinematic Optimization, platform level 60 (Mid Performance)
TF5245-0v70TwinCAT 3 CNC Kinematic Optimization, platform level 70 (High Performance)
TF5245-0v80TwinCAT 3 CNC Kinematic Optimization, platform level 80 (Very High Performance)
TF5245-0v81TwinCAT 3 CNC Kinematic Optimization, platform level 81 (Very High Performance)
TF5245-0v82TwinCAT 3 CNC Kinematic Optimization, platform level 82 (Very High Performance)
TF5245-0v83TwinCAT 3 CNC Kinematic Optimization, platform level 83 (Very High Performance)
TF5245-0v84TwinCAT 3 CNC Kinematic Optimization, platform level 84 (Very High Performance)
TF5245-0v90TwinCAT 3 CNC Kinematic Optimization, platform level 90 (Other)
TF5245-0v91TwinCAT 3 CNC Kinematic Optimization, platform level 91 (Other 5…8 Cores)
TF5245-0v92TwinCAT 3 CNC Kinematic Optimization, platform level 92 (Other 9…16 Cores)
TF5245-0v93TwinCAT 3 CNC Kinematic Optimization, platform level 93 (Other 17…32 Cores)
TF5245-0v94TwinCAT 3 CNC Kinematic Optimization, platform level 94 (Other 33…64 Cores)

We recommend using a TwinCAT 3 license dongle for platform levels 90-94.

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use