DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

TF5225 | TwinCAT 3 CNC Measurement

TF5225 | TwinCAT 3 CNC Measurement

TF5225 | TwinCAT 3 CNC Measurement

TF5225 | TwinCAT 3 CNC Measurement

TF5225 | TwinCAT 3 CNC Measurement

The TwinCAT 3 function CNC Measurement is an optional package of CNC cycles that supports the measurement of tools or workpieces directly on the machine. The package consists of cycles for the calibration of the measuring system, for measuring the tool or for measuring the position and geometry of the workpiece:

  • calibration cycles
    • measuring probe
    • measuring probe for tool measurement
  • tool measurement
    • length and radius
  • calibrating workpiece zero point
    • 1-, 2- and 3-point measurement
  • circle measurement
    • inner diameter/with 3 points/with obstacle
    • outer diameter/with 3 points
  • groove/gutter
    • groove X/with obstacle
    • groove Y/with obstacle
    • gutter X/Y
  • angle
    • X/Y (C-axis)
    • between 2 holes/tenons (C-axis)
    • between hole and tenon (C-axis)
    • between point in X and hole/tenon (C-axis)
    • between point in Y and hole/tenon (C-axis)
    • Z (A-/B-axis)
  • rectangle measurement
    • inside
    • outside
  • extra measurement
    • 4 holes
    • center of a pitch circle
  • CS measurement
    • manual/semi-automatic/automatic teach-in

Product status:

regular delivery

Product information

Technical dataTF5225
Required licenseTC1270, TC1275
Operating systemWindows 7, Windows 10, TwinCAT/BSD
CPU architecturex86, x64
Ordering information
TF5225-0v50TwinCAT 3 CNC Measurement, platform level 50 (Performance Plus)
TF5225-0v60TwinCAT 3 CNC Measurement, platform level 60 (Mid Performance)
TF5225-0v70TwinCAT 3 CNC Measurement, platform level 70 (High Performance)
TF5225-0v80TwinCAT 3 CNC Measurement, platform level 80 (Very High Performance)
TF5225-0v81TwinCAT 3 CNC Measurement, platform level 81 (Very High Performance)
TF5225-0v82TwinCAT 3 CNC Measurement, platform level 82 (Very High Performance)
TF5225-0v83TwinCAT 3 CNC Measurement, platform level 83 (Very High Performance)
TF5225-0v84TwinCAT 3 CNC Measurement, platform level 84 (Very High Performance)
TF5225-0v90TwinCAT 3 CNC Measurement, platform level 90 (Other)
TF5225-0v91TwinCAT 3 CNC Measurement, platform level 91 (Other 5…8 Cores)
TF5225-0v92TwinCAT 3 CNC Measurement, platform level 92 (Other 9…16 Cores)
TF5225-0v93TwinCAT 3 CNC Measurement, platform level 93 (Other 17…32 Cores)
TF5225-0v94TwinCAT 3 CNC Measurement, platform level 94 (Other 33…64 Cores)

We recommend using a TwinCAT 3 license dongle for platform levels 90-94.

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use