DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

TF4110 | TwinCAT 3 Temperature Controller

TF4110 | TwinCAT 3 Temperature Controller

TF4110 | TwinCAT 3 Temperature Controller

TF4110 | TwinCAT 3 Temperature Controller

TF4110 | TwinCAT 3 Temperature Controller

The TwinCAT Temperature Controller is a universally applicable PLC function block for monitoring and controlling a wide variety of temperature-dependent processes. The following operation modes are available:

  • automatic (closed loop)
  • manual (open loop)

The control value can be tapped in analog and digital form; the digital control value is pulse width modulated (PWM). In addition, a two-point or three-point output is available. The control value and set value are limited to the permissible minimum and maximum values; the set value can be changed via a ramp. The actual value can be digitally filtered. The control algorithm is PID-based. A pre-controller can be used to reduce overshoot.

The controller has a variety of parameterizable monitoring functions:

  • tolerance band monitoring (two different tolerance bands)
  • absolute value monitoring
  • encoder monitoring (open, back voltage, reverse)
  • heating current monitoring (open, short circuit, leakage current)

In order to simplify commissioning, there is an algorithm for determining the optimal controller parameters. This algorithm evaluates a jump and determines the maximum velocity and delay time of the section using the inflectional tangent method. The controller parameters can be determined separately for the heating and cooling section.

Product status:

regular delivery

Product information

Technical dataTF4110
Required licenseTC1200
IncludesTF4100
Operating systemWindows 7, Windows 10, Windows CE, TwinCAT/BSD, TwinCAT/RTOS
CPU architecturex86, x64, Arm®
Ordering information
TF4110-0v10TwinCAT 3 Temperature Controller, platform level 10 (Basic), already included with industrial PCs with platform level P10
TF4110-0v20TwinCAT 3 Temperature Controller, platform level 20 (Economy)
TF4110-0v30TwinCAT 3 Temperature Controller, platform level 30 (Economy Plus)
TF4110-0v40TwinCAT 3 Temperature Controller, platform level 40 (Performance)
TF4110-0v50TwinCAT 3 Temperature Controller, platform level 50 (Performance Plus)
TF4110-0v60TwinCAT 3 Temperature Controller, platform level 60 (Mid Performance)
TF4110-0v70TwinCAT 3 Temperature Controller, platform level 70 (High Performance)
TF4110-0v80TwinCAT 3 Temperature Controller, platform level 80 (Very High Performance)
TF4110-0v81TwinCAT 3 Temperature Controller, platform level 81 (Very High Performance)
TF4110-0v82TwinCAT 3 Temperature Controller, platform level 82 (Very High Performance)
TF4110-0v83TwinCAT 3 Temperature Controller, platform level 83 (Very High Performance)
TF4110-0v84TwinCAT 3 Temperature Controller, platform level 84 (Very High Performance)
TF4110-0v90TwinCAT 3 Temperature Controller, platform level 90 (Other)
TF4110-0v91TwinCAT 3 Temperature Controller, platform level 91 (Other 5…8 Cores)
TF4110-0v92TwinCAT 3 Temperature Controller, platform level 92 (Other 9…16 Cores)
TF4110-0v93TwinCAT 3 Temperature Controller, platform level 93 (Other 17…32 Cores)
TF4110-0v94TwinCAT 3 Temperature Controller, platform level 94 (Other 33…64 Cores)

We recommend using a TwinCAT 3 license dongle for platform levels 90-94.

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use